Reduced friction PTFE-lined Parker Oil Seals (SBF SCF TBF TCF TN) | #TBF Parker Oil Seal


LOADING IMAGES
TBF Parker Oil Seal

Reduced friction PTFE-lined Parker Oil Seals (SBF SCF TBF TCF TN) | #TBF Parker Oil Seal

General purpose oil seal with a layer of PTFE bonded to the sealing lip for reduced friction. TBF Profile: Dual lip; spring-loaded primary sealing lip and secondary dust lip. Metal case with ParKote™ bore sealant.


Technical Specifications

  • Outside Diameter: Metal case
  • Function: Fluid retention and contaminant exclusion
  • Shaft Diameter: 0.500 to 10.000 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 5000 ft/min, 25.4 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: PTFE-lined Rubber
Safety Warning

Item Information

Reduced friction single and double-lip Parker oil seals are general purpose, rotary shaft seals which have a layer of PTFE bonded to the elastomer sealing lip. The bonded PTFE layer reduces the frictional heat from lip contact force, thereby reducing excessive wear on the shaft and seal. As a result, seal profiles may be used in dry running applications and at higher speeds. In addition, PTFE enhances fluid compatibility with its broader range of chemical acceptance. The garter spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material. TN Profile is springless. Double-lip designs (TBF, TCF) feature a secondary dust lip for contaminant exclusion.

Standard Designs:

SBF Profile: Single spring-loaded lip. Metal case with ParKote™ bore sealant standard. Most common and economical.

SCF Profile: Single spring-loaded lip. Rubber covered OD for improved OD sealing in bores with minor imperfections and soft alloy housing.

TBF Profile: Double-lip; spring-loaded primary sealing lip and secondary dust lip. Metal case with ParKote™ bore sealant standard.

TCF Profile: Double-lip; spring-loaded primary sealing lip and secondary dust lip. Rubber covered OD for improved OD sealing in bores with minor imperfections and soft alloy housing.

TN Profile: Single, springless elastomer lip bonded with PTFE to combine the low friction properties of PTFE with the flexibility of rubber. Metal case.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 5,000 rpm (25.4 m/s)
TN Profile: Up to 2500 fpm (12.7 m/s)

Size Range: 0.500 to 10.000” (12.7 to 254.0 mm)
TN Profile: 3/8 to 6.000 inch (9.5 – 152.0 m/s)

Maximum Shaft Dynamic Runout (TIR): 0.010”
TN Profile: 0.006” (0.152 mm)

Maximum (STBM) Misalignment: 0.010”

Maximum Pressure: 0 – 7 psi, depending on shaft speed
TN Profile: 0 – 10 psi, depending on shaft speed

Typical Applications:
Electric motor, gearbox, pump, fan, and custom equipment applications requiring dry running, higher speed, or chemical service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567