PREMIER PBT-225 Electrically Conductive Plastic - Hydrolysis Resistant | #TBX-PBT225-PH


LOADING IMAGES
TBX-PBT225-PH

PREMIER PBT-225 Electrically Conductive Plastic - Hydrolysis Resistant | #TBX-PBT225-PH

Parker Chomerics PREMIER PBT-225 is available in a molded test box, complete with an EMI gasket, ready for you to drop your electronics into for testing and prototyping the material.


Technical Specifications

  • Package Type: Test Box (100mm x 140mm x 85mm)
  • Noise Shielding Level: 50 to 75 dB
  • Product Series: PREMIER PBT-225
  • Flammability Rating: UL 94 HB
  • Surface Resistivity: 10 Ω/square
  • Resistance: 2.950 Ω
  • Maximum Ambient Temperature: 75 °C
  • Thermal Conductivity: 0.65 W/m-K
  • Product Type: Hydrolysis Resistant Grade
  • Polymer Material Options: PBT
Safety Warning

Item Information

Parker Chomerics PREMIER™ PBT-225 is a single pellet, polybutylene terephthalate (PBT) based, electrically conductive plastic that delivers superior reliability, making metal to plastic housing conversions possible for demanding electronics applications. PBT is known for its excellent chemical resistance thereby making it an ideal material for environments that have exposure to automotive type fluids (gasoline, motor oil, glycol 50/50 mix, brake and transmission fluids).

PREMIER PBT-225 is specially formulated to deliver excellent hydrolysis resistance, thereby improving long term aging performance when exposed to typical heat and humidity conditions found on automotive applications. It provides up to 75° C continuous use temperature rating

The single pellet composition of PREMIER PBT-225 provides a more reliable solution to traditional two pellet blend (also known as “salt and pepper blend”) conductive resin systems. The easy processing of PREMIER PBT-225 allows for uniform filler dispersion and, as a result, tightly controlled electrical and mechanical performance throughout complex geometries. The improved hydrolysis resistance, electrical properties and manufacturability of PBT-225 makes it a superior choice for plastic housing.

This product was specifically developed to provide a more reliable solution to traditional cube blend conductive resin systems and a more efficient alternative to metal and non-conductive plastic housings.

The cutting-edge processing of PREMIER PBT-225 into a single pellet composition allows for uniform material dispersion and a tightly controlled conductive material ratio throughout complex geometries, delivering a matrix of polymer and conductive filler.

Features and Benefits:
• Hydrolysis resistance increases application options
• 75° C continuous use temperature rating
• Flammability rated to UL 94 HB
• Polybutylene terephthalate (PBT) based polymer
• Single-pellet composition eliminates inconsistent mix ratio and associated electrical issues
• Good EMI shielding characteristics (up to 75 dB)
• Embedded stainless-steel fibers increase shielding
• Enhanced mechanical strength due to glass fiber reinforcement
• Improved material conveyance due to optimized pellet integrity

Typical Applications:
• Automotive Electronic Housings
• Connector Bodies
• Motor Housings
• Sensor Housings
• Infotainment Enclosures
• Military Handheld Devices
• Industrial Metering Devices
• Faceplates
• Base Stations
• Military Housings
• Life Science Enclosures
• Telecom Equipment
• IT Rack and Server Components
• Heavy Duty Connectors
• Renewable Energy Housings and Connectors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336