TD-08ST - Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD | Parker NA

Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD | #TD-08ST

H3FG00083708

Pneumatic Operated Diaphragm Pump/Metal Body Type Model:TD | #H3FG00083708

TD-08ST


Technical Specifications

  • Body Material: Stainless steel
  • Product Type: Standard type
  • Maximum Flow Rate: 13 L/min
  • Diaphragm Material: PTFE
  • Volume (Liters): N/A
  • Product Type: Standard Type Wear Resistant Specifications (M)
  • Body Material: Aluminum Alloy(A), TD-08,TD-15,TD-20: Aluminum Alloy(A), Stainless Steel(S), TD-40: Aluminum Alloy(A), Stainless Steel(S), Cast Iron(F), Wear Resistant Type
  • Diaphragm Material: Standard type・TD-08,TD-15,TD-20:Nitrile rubber(N),PTFE(T),Chloroprene rubber(C),Fluorocarbon(F),Ethylene propylene rubber ・TD-40:Nitrile rubber(N),PTFE(T)Wear resistant type・Nitrile rubber(N)For diaphragms made of a material other than nitrile rubber, contact us.
  • Ball Material: TD-08,TD-15,TD-20: Nitrile Rubber, PTFE, Chloroprene Rubber, Fluorocarbon, Ethylene Propylene Rubber, TD-40: Nitrile Rubber, PTFE, Urethane Rubber, Wear Resistant Type
  • Seat Material: Stainless Steel Wear Resistant Type
  • Maximum Discharge Flow Rate: 13 L/min : TD-08 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 341 L/min : TD-40 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 35 L/min : TD-15 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms), 54 L/min : TD-20 (the data shows the obtained with clear water at an working pneumatic pressure of 0.7MPa and a head of 0.In the case of rubber diaphragms)
  • Pump Flow Rate: G 1-1/2 (TD-40), Rc1/2 (TD-15), Rc1/4 (TD-08), Rc3/4 (TD-20)
  • Inlet Port Size: Rc1/2 (TD-40), Rc1/4 (TD-08, TD-15, TD-20)
  • Fluid Particle Size Type: φ1 or less mm (TD-08), φ2 or less mm (TD-15,TD-20), φ6 or less mm (TD-40)
  • Pressure Rating: 0.2 to 0.7 MPa
  • Maximum Dynamic Viscosity: 3000 MPa
  • Suction Head: 6 m Maximum, in the case of clear water.
  • Operating Temperature: 0 to 60 °C (No freezing, fluid/ambient temperature)
  • Lubricant: JIS K2213 Class 1 (Additive-free turbine oil ISO VG32 or its equivalent). When using diaphragms made of Chloroprene Rubber or Ethylene Propylene Rubber, please contact us.
  • Weight: 1.8 kg (TD-08A), 11.5 kg (TD-20S), 19.9 kg (TD-40A), 3.8 kg (TD-08S), 33.1 kg (TD-40S), 34.5 kg (TD-40F), 4.1 kg (TD-15A), 5.5 kg (TD-20A), 7.1 kg (TD-15S)
Safety Warning

Item Information


In the
TD series, pneumatic driven diaphragm pumps are self-contained pumps driven
by the compressed air of the compressor. Supports pumping of chemicals such
as acids and alkalis, organic solvents, slurry liquids, and viscous liquids.
Explosion-proof, fire-resistant, safe.



 Markets:

General Industry

Factory
Automaton

Machine Tools

Life Science



Applications:

General
Industry

Factory
Automation

Machine Tools

Food
Processing

Chemical
Machinery

Plastic
Processing



Features/Benefits:

Maximum discharge
rate: 341L / min

Has excellent
explosion proof and fire resistance.

Since it is
self-priming, no priming is required.

The connection
direction of the piping can be changed freely.

There are 3 types of
body materials: aluminum alloy, stainless steel, and cast iron.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

TAIYO,LTD

1-1-1 Kitaeguchi

Higashiyodogawa-ku

Osaka

Japan

533-0002

Phone

+81-6-6340-1108

Fax

+81-6-6340-1134

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192