2-Way High-Response Valve - Series TDP | #TDP050EH99C2NE0


LOADING IMAGES
TDP050EH99C2NE0
Click to View CAD Model

2-Way High-Response Valve - Series TDP | #TDP050EH99C2NE0

The pilot operated 2-way high response valves series TDP provide a precise control of high flows at maximum dynamics. Typical applications for these slip-in cartridge proportional throttle valves are die cast, injection molding and hydraulic presses.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG50
  • Performance: Closed loop, VCD performance, integrated electronics
  • Spool Design: Linear
  • Seal Material: NBR
  • Signal Input: 0- +20 mA
  • Product Series: High-response Valve
  • Operation Type: Pilot
  • Actuation Type: VCD-actuator
  • Electronics Type: Onboard
  • Function: 2-way
  • Performance: High Response for Controlled Applications
  • Pilot Inlet / Drain Locations: External/external
  • Mounting Type: Slip-in Cartridge
  • Mounting Position: Unrestricted
  • Configuration: n/a
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: n/a
  • Maximum Flow Rate: 1900 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR (suitable for HFC fluids)
  • For Fluid Type: Hydraulic Oil according to DIN 51524, HFC Fluids
  • Weight: 26 kg
  • Body Material: Steel
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Application: Industrial Hydraulic
  • Technology: Hydraulics
  • Media: Hydraulic Oil According to DIN 51524
  • Brand: Parker
  • Division: Hydraulic Valve Systems Division Europe
  • Maximum Fluid Temperature: 60
  • Minimum Fluid Temperature: -25
  • Valve Type: Proportional Throttle Valve
Safety Warning

Item Information

Parker’s 2-way high response valves series TDP are particularly suitable for demanding controlled and closed loop applications where high flow has to be precisely controlled at highest dynamics.



The proportional throttle valves have a 2-stage design consisting of a DFplus pilot valve and a main stage with poppet and LVDT. With the DFplus pilot valve the TDP achieves extremely fast response times: from 10.5 ms (NG25) up to 28 ms (NG100) with an accuracy of <0.1 % of the nominal flow. The pilot valve actively controls the poppet – independent of the pressure conditions in the main ports. The integrated electronics in the pilot of the TDP has two control loops for the main poppet and the pilot spool.



Markets:
• Industrial
•; Molding



Features/Benefits:
• High precision – for high quality products, minimum scrap rate and long machine lifetime
• Extremely fast step response – shortens material processing and thus cycle times
• Short delivery time – no warehousing necessary
• Active pilot operated 2-way high-response valve
• Cavity and mounting pattern according to ISO 7368
•; Flow direction B to A and A to B
•; Completely mounted and adapted unit with integrated electronics
• IO-Link interface for parametrizing
• RGB diode for optical status check
• NFC interface
• Fail save position in case of electrical and/or hydraulic power down
• In order to ensure the closed position, pilot pressure is required.
• 8 sizes NG25 up to NG100



Applications:
• Die cast
• General presses
• Injection molding



Please note:

It is basically required that the pilot pressure is at the level of the system pressure. At low system pressure the pilot pressure should be min. 140 bar, when high valve dynamics are desired.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478