TDS5-2 - TDS Transformer Dryout Systems | Parker NA

TDS Transformer Dryout Systems | #TDS5-2

TDS5-2

TDS Transformer Dryout Systems | #TDS5-2

Parker Velcon TDS Transformer Dryout Systems for dehydrating wet transformers without taking them out of service.


Technical Specifications

  • Power Phase: 1
  • Brand: Velcon
  • Frequency (Hz): 60
  • Input Voltage (VAC): 220
  • Flow Rate (gpm): 5
  • Application: Electric Utility
  • Height: 49 inch
  • Width: 38 inch
  • Depth: 36 inch
  • Weight: 1125 lb
  • Application: Electric Utility
  • Product Type: Transformer Dryout System
Safety Warning

Item Information

Transformer Dryout System (TDS®)

Dehydrate wet transformers without taking them out of service!

APPLICATIONSTDS

- Dry wet transformers and insulation
- Dry transformers not braced for vacuum
- Dry transformers that cannot be taken out of service

BENEFITS

- Transformer remains in-service during process
- Reduce transformer dry-out costs
- Improve oil dielectric values
- Improve transformer power factor
- Operates continuously unattended
- Extend oil service life
- Extend transformer service life

The TDS® transformer dry-out system incorporates all the necessary features to allow a transformer to remain in-service while moisture from its insulation is effectively removed. The system is safe with several alarm features that shut the system off, isolating it from the transformer, in the event of any abnormal signal. The TDS5-1 unit provides a non-intrusive, cost effective and convenient method of maintaining transformers in a dry condition. In addition, once the transformer is dried, the system can be retrofitted with Activated Alumina cartridges to reduce acidity in the transformer oil. This flexibility allows increased oil processing application compared to heat and vacuum systems.

SYSTEM OVERVIEW

The TDS® oil processing system is designed to allow a transformer under load to dry itself out. A quantity of four part number SD-1107 Superdri® cartridges are installed in the filter vessel, through which oil is processed at a rate of 5 gpm. The filtering system removes dissolved water from oil to less than 10 ppm, and includes 1 micron nominal particle removal capabilities. The process does not affect dissolved gas in oil, and does not remove oil oxidation inhibitors. The system is complete with all components necessary to monitor the mechanical and electrical operating conditions of the unit. The system includes components to purge air during start up and after filter changes.

PROCESS OVERVIEW

The on-line dryout process is designed for safe, unattended, 24-hour operation. The system suction line is connected to the transformer bottom fill connection. The oil is then returned from the TDS® to a top connection valve. The number of cartridge changeouts required to dry the transformer insulation to an acceptable level and cartridge change-out intervals will vary according to moisture content and moisture transfer rate from the insulation to the oil. One set of Superdri cartridges will remove a minimum of 1.4 gallons of dissolved water from the oil. Periodic moisture readings, from both the inlet to and outlet from the system can be taken to determine the amount of moisture being removed and are also used to determine when cartridges should be changed.

ORDERING INFORMATION

TDS5-1 Standard unit, 120 vac, 1-ph, 60 Hz power requirement
746Y012 Moisture Sensor Option, 120 vac, 1-ph, 60 hz
SD-1107 Superdri® cartridge, 4 required per change-out (not included with unit)
LB-1107 Activated alumina cartridge for acid removal, 4 required per changeout

Datasheet #VEL1802

For remote monitor and control options - View Datasheet VEL1995

Companies that use the Velcon TDS® Transformer Dry-out System

Partial list - more than 200 units sold in the last ten years!

Ameren Union Electric
Bonneville Power
Carolina Power & Light
Con Edison
Consumers Energy
CXY Chemicals
Delmarva Power & Light
Duke Energy
Energy Services New Zealand
Georgia Power
Gulf Power
Los Angeles Department of Water & Power
Metropolitan Edison
Mississippi Power
NIPSCO
Occidental Chemical
Ontario Power Generation
Pennsylvania Power & Light
Portland General Electric
Potomac Electric Power Company
Progress Energy
Public Service Company of Oklahoma
San Diego Gas & Electric
Southern California Edison
Southern Illinois Power
Southern Mississippi Electric
Tri State G & T
US Army Corp or Engineers
US Dept of Energy WAPA
West Oregon Electric Coop

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421