| TDW025EW19C2N02991212
|
NBR |
NG25 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW025EW89C2N01JW0129999
|
NBR |
NG25 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N81JW0129999
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N82
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
N/A |
N/A |
N/A |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW025EW89C2N89JW0129999
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N89JWT129999
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW19C2N02991212
|
NBR |
NG32 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW89C2N01JW0129999
|
NBR |
NG32 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N02129999
|
NBR |
NG32 |
Sinus poppet with overlap |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N09JW0129999
|
NBR |
NG32 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N81JW0129999
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N81JWT129999
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N89JW0129999
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N89JWT129999
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW19C2N01JW0159999
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With DC valve, normally open |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW19C2N02991515
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.5 mm |
1.5 mm |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.5 mm __8 |
9__1.5 mm __9 |
10__Standard __10 |
| TDW040EW19C2N09JW0159999
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW19C2N29JW0159999
|
NBR |
NG40 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW89C2N02991515
|
NBR |
NG40 |
Sinus poppet with overlap |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.5 mm |
1.5 mm |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.5 mm __8 |
9__1.5 mm __9 |
10__Standard __10 |
| TDW040EW89C2N81JWT159999
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW89C2N82991515
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.5 mm |
1.5 mm |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.5 mm __8 |
9__1.5 mm __9 |
10__Standard __10 |
| TDW040EW89C2N89JWT159999
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW19C2N02991818
|
NBR |
NG50 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.8 mm |
1.8 mm |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.8 mm __8 |
9__1.8 mm __9 |
10__Standard __10 |
| TDW050EW19C2N09JW0189999
|
NBR |
NG50 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW89C2N02991818
|
NBR |
NG50 |
Sinus poppet with overlap |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.8 mm |
1.8 mm |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.8 mm __8 |
9__1.8 mm __9 |
10__Standard __10 |
| TDW050EW89C2N09JW0189999
|
NBR |
NG50 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW89C2N89JW0189999
|
NBR |
NG50 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW89C2N89JWT189999
|
NBR |
NG50 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW19C2N02990808
|
NBR |
NG63 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW063EW19C2N02992020
|
NBR |
NG63 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2 mm |
2 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2 mm __8 |
9__2 mm __9 |
10__Standard __10 |
| TDW063EW19C2N09JW0209999
|
NBR |
NG63 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW19C2N22990808
|
NBR |
NG63 |
Standard sinus poppet |
Stroke limiter |
With cover plate, X = closing, Y = opening |
N/A |
Open |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW063EW19C2N22992020
|
NBR |
NG63 |
Standard sinus poppet |
Stroke limiter |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2 mm |
2 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2 mm __8 |
9__2 mm __9 |
10__Standard __10 |
| TDW063EW89C2N02992020
|
NBR |
NG63 |
Sinus poppet with overlap |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2 mm |
2 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2 mm __8 |
9__2 mm __9 |
10__Standard __10 |
| TDW063EW89C2N09JW0209999
|
NBR |
NG63 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW89C2N81JW0209999
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW89C2N82992020
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2 mm |
2 mm |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2 mm __8 |
9__2 mm __9 |
10__Standard __10 |
| TDW063EW89C2N89JW0209999
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW89C2N89JWT209999
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW89C2N09JW0259999
|
NBR |
NG80 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
2.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW89C2N89JW0309999
|
NBR |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW100EW89C2N01JW0309999
|
NBR |
NG100 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally open |
Standard |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW100EW89C2N09JW0309999
|
NBR |
NG100 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW100EW89C2N82993030
|
NBR |
NG100 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
3 mm |
3 mm |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__3 mm __8 |
9__3 mm __9 |
10__Standard __10 |
| TDW100EW89C2N89JW0309999
|
NBR |
NG100 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW100EW89C2N89JWT309999
|
NBR |
NG100 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N09JW0129999
|
NBR |
NG25 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2V82991212
|
FPM |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__FPM __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW19C2N29JW0129999
|
NBR |
NG32 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N81JW0999999
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
Open |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__Open __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N82991212
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW040EW89C2N81JW0999999
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
Open |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__Open __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW89C2N89JW0159999
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW89C2V89JW0159999
|
FPM |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW89C2V89JW0259999
|
FPM |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
2.5 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW100EW19C2N09JW0309999
|
NBR |
NG100 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
3 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG100 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__3 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N80
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
Without DC valve |
N/A |
N/A |
N/A |
N/A |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW032EW19C2N02990808
|
NBR |
NG32 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW080EW89C2N89JWT259999
|
NBR |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
2.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__2.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW19C2N01JW0129999
|
NBR |
NG25 |
Standard sinus poppet |
W/o position control |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N09JW0200808
|
NBR |
NG25 |
Sinus poppet with overlap |
W/o position control |
With DC valve, normally closed |
Standard |
2 mm |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2 mm __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW050EW19C2N02990808
|
NBR |
NG50 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW080EW19C2N09JW0259999
|
NBR |
NG80 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
2.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW19C2N09JW0129999
|
NBR |
NG25 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N02991212
|
NBR |
NG25 |
Sinus poppet with overlap |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW040EW19C2N02990808
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW080EW89C2N82
|
NBR |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
N/A |
N/A |
N/A |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW025EW89C2N81JWT129999
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW19C2N09JW0129999
|
NBR |
NG32 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW89C2N82992525
|
NBR |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2.5 mm |
2.5 mm |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2.5 mm __8 |
9__2.5 mm __9 |
10__Standard __10 |
| TDW025EW89C2N89JW0120808
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.2 mm |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW025EW89C2V89JWT129999
|
FPM |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
1.2 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N89JW0120808
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
1.2 mm |
0.8 mm |
0.8 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__0.8 mm __8 |
9__0.8 mm __9 |
10__Standard __10 |
| TDW040EW19C2N09JW0999999
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
Open |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__Open __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW89C2N81JW0189999
|
NBR |
NG50 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Standard |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW89C2N89JW0259999
|
NBR |
NG80 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Standard |
2.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__2.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW19C2N00129999
|
NBR |
NG25 |
Standard sinus poppet |
W/o position control |
Without DC valve |
N/A |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW19C2V01JW0129999
|
FPM |
NG25 |
Standard sinus poppet |
W/o position control |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW19C2N22991818
|
NBR |
NG50 |
Standard sinus poppet |
Stroke limiter |
With cover plate, X = closing, Y = opening |
N/A |
N/A |
N/A |
N/A |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW025EW19C2N02999999
|
NBR |
NG25 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW19C2N22991212
|
NBR |
NG25 |
Standard sinus poppet |
Stroke limiter |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW025EW19C2N29JW0129999
|
NBR |
NG25 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW025EW89C2N82991212
|
NBR |
NG25 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG25 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW19C2N00
|
NBR |
NG32 |
Standard sinus poppet |
W/o position control |
Without DC valve |
N/A |
N/A |
N/A |
N/A |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW032EW19C2N22991212
|
NBR |
NG32 |
Standard sinus poppet |
Stroke limiter |
With cover plate, X = closing, Y = opening |
N/A |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW19C2V29JW0129999
|
FPM |
NG32 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2N81JWT991212
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW89C2N89JWT991212
|
NBR |
NG32 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally closed |
Without manual override |
Open |
1.2 mm |
1.2 mm |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally closed __5 |
6__Without manual override __6 |
7__Open __7 |
8__1.2 mm __8 |
9__1.2 mm __9 |
10__Standard __10 |
| TDW032EW89C2V80
|
FPM |
NG32 |
Sinus poppet with overlap |
Start position monitored |
Without DC valve |
N/A |
N/A |
N/A |
N/A |
Standard |
1__FPM __1 |
2__NG32 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW040EW19C2N01JWT159999
|
NBR |
NG40 |
Standard sinus poppet |
W/o position control |
With DC valve, normally open |
Without manual override |
1.5 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW19C2V29JW0159999
|
FPM |
NG40 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.5 mm |
Open |
Open |
Standard |
1__FPM __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.5 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW040EW89C2N81JWT999915
|
NBR |
NG40 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
Open |
Open |
1.5 mm |
Standard |
1__NBR __1 |
2__NG40 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__Open __7 |
8__Open __8 |
9__1.5 mm __9 |
10__Standard __10 |
| TDW050EW19C2N09JW0121414
|
NBR |
NG50 |
Standard sinus poppet |
W/o position control |
With DC valve, normally closed |
Standard |
1.2 mm |
1.4 mm |
1.4 mm |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__1.4 mm __8 |
9__1.4 mm __9 |
10__Standard __10 |
| TDW063EW89C2N81JWT209999
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With DC valve, normally open |
Without manual override |
2.0 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With DC valve, normally open __5 |
6__Without manual override __6 |
7__2.0 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW063EW89C2N82189999
|
NBR |
NG63 |
Sinus poppet with overlap |
Start position monitored |
With cover plate, X = closing, Y = opening |
N/A |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG63 __2 |
3__Sinus poppet with overlap __3 |
4__Start position monitored __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW080EW19C2N02992525
|
NBR |
NG80 |
Standard sinus poppet |
W/o position control |
With cover plate, X = closing, Y = opening |
N/A |
Open |
2.5 mm |
2.5 mm |
Standard |
1__NBR __1 |
2__NG80 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With cover plate, X = closing, Y = opening __5 |
6__N/A __6 |
7__Open __7 |
8__2.5 mm __8 |
9__2.5 mm __9 |
10__Standard __10 |
| TDW032EW19C2V20
|
FPM |
NG32 |
Standard sinus poppet |
Stroke limiter |
Without DC valve |
N/A |
N/A |
N/A |
N/A |
Standard |
1__FPM __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW040EW19C2V20
|
FPM |
NG40 |
Standard sinus poppet |
Stroke limiter |
Without DC valve |
N/A |
N/A |
N/A |
N/A |
Standard |
1__FPM __1 |
2__NG40 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__Without DC valve __5 |
6__N/A __6 |
7__N/A __7 |
8__N/A __8 |
9__N/A __9 |
10__Standard __10 |
| TDW032EW19C2N01JW0129999
|
NBR |
NG32 |
Standard sinus poppet |
W/o position control |
With DC valve, normally open |
Standard |
1.2 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG32 __2 |
3__Standard sinus poppet __3 |
4__W/o position control __4 |
5__With DC valve, normally open __5 |
6__Standard __6 |
7__1.2 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW050EW19C2N29JW0189999
|
NBR |
NG50 |
Standard sinus poppet |
Stroke limiter |
With DC valve, normally closed |
Standard |
1.8 mm |
Open |
Open |
Standard |
1__NBR __1 |
2__NG50 __2 |
3__Standard sinus poppet __3 |
4__Stroke limiter __4 |
5__With DC valve, normally closed __5 |
6__Standard __6 |
7__1.8 mm __7 |
8__Open __8 |
9__Open __9 |
10__Standard __10 |
| TDW032EW89C2V80XG571
|
|
|
|
|
|
|
|
|
|
Proprietary Item |
1____1 |
2____2 |
3____3 |
4____4 |
5____5 |
6____6 |
7____7 |
8____8 |
9____9 |
10__Proprietary Item __10 |