TDW610-50-40-4B - Dual Vessel Filter Unit | Parker NA

| #TDW610-50-40-4B

TDW610-50-40-4B

| #TDW610-50-40-4B

This offshore proof, skid mounted filter unit offers a cost effective way to clean most common oilfield fluids and fluid-waste streams. The Dual Vessel Cartridge/Bag Combi Unit can hold up to 50 cartridges or 4 bags per vessel.


Technical Specifications

  • Type/Configuration: Combination Cartridge 40" 2OF/222 and Bag L2
  • Brand: Twin Filter
  • Product Type: Filtration
  • Industry Application: Service Company
  • Length: 7.38 ft, 2.25 m
  • Width: 3.94 ft, 1.2 m
  • Height: 7.22 ft, 2.20 m
  • Weight: 3306 lb, 1500 kg
  • Connection Size: 6 inch Union Fig. 100 M/F SS316L with O-ring Seal
  • Vessel Size: 24 inch Others on request., 610.0 mm Others on request.
  • Pressure Relief Valve Type: 1" Brass Set Point @ 7 bar (101.5 psi)
  • Specifications Met: Frame: DNV 2.7-1 (2013), EN/12079
  • Materials of Construction: Frame: Carbon Steel (Powder Coated RAL 5015 others on request)
    Wetted parts: SS316L, suitable for H2S acc. NACE MR0175

  • Maximum Operating Pressure: 101.5 psi, 7 bar
  • Maximum Operating Temperature: 158.0 °F, 70.0 °C
  • Maximum Flow Rate: 12 Bbl/min, 115.0 m3/hour
  • For Fluid Type: Fluid group 2 (non-hazardous fluids)
  • ATEX Specifications Met: ATEX Zone 2 compliant
Safety Warning

Item Information

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106