TECKNIT 0002 Silver Filled Silicone Electrically Conductive Sealant Fast Cure | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TECKNIT 0002 Silver Filled Silicone Electrically Conductive Sealant Fast Cure

TECKNIT 0002 Silver Filled Silicone Electrically Conductive Sealant Fast Cure

Parker Chomerics TECKNIT 0002 is a one component, silver-filled conductive sealant formulated to be a gap filler that provides EMI shielding or grounding on electrical enclosures

Technical Specifications

  • Polymer Material Options: Silicone
  • Filler Material: Silver
  • Package Type: 0.75 Fluid Ounce Aluminum Foil Tube
  • Primer Included: Not Required
  • Ratio: 1-part
  • Color: Beige
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 1034 kPa
  • Specific Gravity: 3.1
  • Durometer: 51
  • Operating Temperature: -59 to 204 °C
  • Shelf Life: 5.5 Months
  • Film Thickness: 0.13 to 3.18 mm
Safety Warning

Full Product Description

Parker Chomerics TECKNIT 0002 is a one component, silver-filled conductive sealant formulated to be a gap filler that provides EMI shielding or grounding on electrical enclosures. TECKNIT 0002 is a beige-colored sealant that is able to cure to the touch in 2 hours due to a moisture cure system. Care must be taken on sensitive substrates due to an acetic acid curing process that has the potential to damage electronic circuitry. It is ideally used a fillet, gap filler, and seam sealant but can also be used for EMI gasket repair, bonding, and attachment in applications where moderate strength is required.

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Excellent conductivity levels (0.010 ohm-com)
• No primer required
• One-component system so no mixing or measuring required
• Medium paste consistency can be used on overhead and vertical surfaces

Typical Applications:
• Man-portable electronics
• Radar and communication systems
• EMI vents
• Military ground vehicles
• Military shelters

Related Documents

×
Products Weight (g)
72-00002 56

687PDC
179336