Sporlan Temperature Sensors | Product Series

Filter by

    No filters selected

Type

Operating Humidity

Number of Outputs

Application

Number of Inputs

Mounting

Maximum Working Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (F)

Length (inch)

Keypad/User Interface Option

Input Voltage (VDC)

Enclosure

Degree of Protection (IP)

Operating Style

Connection

Signal Output

Signal Input

Cable Length

Controller Type

Input Voltage (VAC)

Operating Temperature

Communication Port

Indicator Type

Pressure Range (psig)

Sensor type

Display Type

Wiring

Minimum Working Temperature (F)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Temperature Sensors Sporlan Temperature Sensors

Sporlan Temperature Sensors

Temperature Sensors are used with Sporlan’s S3C, Kelvin II, and PSK families of controls or other controllers to control Electric Expansion Valves, Electric Discharge Bypass Valves, Electric Evaporator Pressure Regulating Valves, and Relays.

Technical Specifications

  • Operating Temperature: -55 to 200 °C
  • Weight: < 115 g
  • Electrical Contact: EN2997
  • Compatible Fitting: AS4395
  • Response Time: 15 Seconds At 65 Ft/sec
Safety Warning

Full Product Description

Sporlan Temperature Sensors are ideally suited for Kelvin II series, S3C, and legacy controllers. They are available in 2K, 3K, 10K, and 98.6K resistance ratings. NTC Temperature Probes are also available for our PSK line of controllers.



Markets:

• Industrial Refrigeration

• Commercial Refrigeration

• Air Conditioning



Features/Benefits:

• 2K, 3K, 10K resistance ratings at 25°C

• Air, Well, and Surface sensors available



Applications:

• Kelvin II Superheat, Temperature, Pressure, Subcool, Secondary Fluid and Chiller Controls

• S3C Case Control

• Cold Room Control

• Temperature Control Board (TCB)

• Legacy controllers such as the Subcool-O-Matic, Two Valve Controllers and similar boards

Related Documents

×
Products Type Operating Humidity Number of Outputs Application Number of Inputs Mounting Maximum Working Temperature (F) Minimum Operating Temperature (F) Maximum Operating Temperature (F) Length (inch) Keypad/User Interface Option Input Voltage (VDC) Enclosure Degree of Protection (IP) Operating Style Connection Signal Output Signal Input Cable Length Controller Type Input Voltage (VAC) Operating Temperature Communication Port Indicator Type Pressure Range (psig) Sensor type Display Type Wiring Minimum Working Temperature (F)
230072 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230073 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230075 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230076 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230078 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230546 Sensor N/A N/A Air Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
230627 Sensor N/A N/A Sensor N/A N/A N/A N /A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A -22 to 221 °F N/A N/A N/A N/A N/A N/A N/A
952551 Sensor N/A N/A Surface or Air Type Sensor N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Kelvin / RCS-2M, Not Used With Well N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952565 Thermistor Assembly N/A N/A Thermistor Assembly N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952662 Sensor N/A N/A Surface Sensor With Mounting Clip N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Used With Well, Used Without a Well N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952669 Sensor N/A N/A Air Sensor N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A TCB N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952795 Sensor N/A N/A Sensor N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A With Well N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Kit N/A N/A N/A
952898 Probe N/A N/A NTC Temperature Probe- Stainless Steel N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A 10' N/A N/A N/A N/A N/A N/A N/A N/A N/A
952899 Probe N/A N/A NTC Temperature Probe- Stainless Steel N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A 5' N/A N/A N/A N/A N/A N/A N/A N/A N/A
952969 Sensor N/A N/A Well N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952975 Sensor N/A N/A Sensor N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Less Well N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Kit N/A N/A N/A

687PDC
840599