Test Port, Diagnostic Quick Couplings, ISO 15171-1 - PD Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Type

Connection Thread Size (inch)

Tube Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Test Port, Diagnostic Quick Couplings, ISO 15171-1 - PD Series Test Port, Diagnostic Quick Couplings, ISO 15171-1 - PD Series Test Port, Diagnostic Quick Couplings, ISO 15171-1 - PD Series

Test Port, Diagnostic Quick Couplings, ISO 15171-1 - PD Series

Parker's diagnostic quick couplers and test point nipples provide easy connections for mechanical gauges or specialized diagnostic equipment including Parker's SensoControl meters and accessories.

Technical Specifications

  • Specifications Met: SAE J1502, ISO 15171-1
  • Maximum Operating Pressure: 6000.0 psi, 414.0 bar
  • Application: Diagnostics
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Product Type: Push to Connect
  • Minimum Operating Temperature: -40 to -15 °F
  • Valve Type: Non-spill
  • Flow Rate: 0.8 gal/min
  • Body Size: 1/8 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPTF, Female UNF, Male NPTF
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Body Material: Brass, Steel, Stainless Steel
  • Seal Material: Nitrile, Fluorocarbon

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

PD Series Couplers (diagnostic test port connectors) 6,000 psi, connect with PD Series Nipples. These push to connect quick couplings provide easy connection for mechanical gauges or specialized diagnostic equipment including SensoControl meters and accessories. PD Couplers allow test instruments, gauges, transducers, and flow sensors to be quickly and easily connected to system test points.

Test port Nipples can be permanently mounted on equipment at critical test point locations. Couplers and nipples are available in 1/8"" size with a rated pressure of 6,000 psi when connected. PD Nipples meet or exceed SAE J1502 / ISO 15171-1 design and performance specifications. Nipples are also referred to as compucheck fittings. They are used to attach quick-connect fuel lines at various points in the fuel system such as the fuel system priming pump.


Technical Characteristics:
• Size: 1/8""
• Materials: Steel, Stainless Steel
• Port Ends: Female NPTF, Female UNF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorcarbon, Neoprene

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Easy push to connect operation
• Flush face valves minimize air inclusion and spillage  
• SAE J1502 / ISO 15171-1 conformance provides global interchangeability with other test point couplings manufactured to the same specifications
• Referred to as compucheck fittings, nipples facilitate the attachment of quick-connect fuel lines at multiple points within the fuel system
• Compatible with Parker's SensoControl diagnostic equipment
• Suitable for use with hydraulic or pneumatic systems

Applications:
• Mobile equipment engines
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Related Documents

×
Products Coupling Half Connection Type Connection Thread Size (inch) Tube Size (inch)
PD34BTL-6 Male Nipple Seal-Lok na 1/4
PD34BTX-6 Male Nipple Triple-Lok na 1/4
PD361-6 Male Nipple Male UNF 9/16 - 18 na
PD361-90 Male Nipple Male UNF 9/16 - 18 na
PD367A-6 Male Nipple Male Metric M14 x 1.5 na
PD36BTL-6 Male Nipple Seal-Lok na 3/8
PD38BTL-6 Male Nipple Seal-Lok na 1/2
BPD3167 Male Nipple Male Metric na na
BPD323Y Male Nipple Male NPTF 1/8 - 27 na
BPD343Y Male Nipple Male NPTF 1/4 - 18 na
BPDFS357Y Male Nipple Male Metric na na
PD222 Female Coupler Female NPTF 1/8 - 27 na
PD240 Female Coupler Female UNF 7/16 - 20 na
PD242 Female Coupler Female NPTF 1/4 - 18 na
PD243 Female Coupler Male NPTF 1/4 - 18 na
PD260 Female Coupler Female UNF 9/16 - 18 na
PD3107 Male Nipple Male Metric na na
PD310BTL Male Nipple Seal-Lok na 5/8
PD3127 Male Nipple Male Metric na na
PD312BTX Male Nipple Triple-Lok na 3/4
PD3147 Male Nipple Male Metric na na
PD322 Male Nipple Female NPTF 1/8 - 27 na
PD323 Male Nipple Male NPTF 1/8 - 27 na
PD331 Male Nipple Male UNF 3/8 - 24 na
PD341 Male Nipple Male UNF 7/16 - 20 na
PD341-6 Male Nipple Male UNF 7/16 - 20 na
PD342 Male Nipple Female NPTF 1/4 - 18 na
PD343 Male Nipple Male NPTF 1/4 - 18 na
PD345 Male Nipple Male bulkhead Triple-Lok 7/16 - 20 UNF 1/4
PD346 Male Nipple Male bulkhead Seal-Lok 9/16 - 18 UNF 1/4
PD34BTL Male Nipple Seal-Lok na 1/4
PD34BTX Male Nipple Triple-Lok na 1/4
PD351 Male Nipple Male UNF 1/2 - 20 na
PD355 Male Nipple Male bulkhead Triple-Lok 1/2 - 20 UNF 5/16
PD357 Male Nipple Male Metric na na
PD361 Male Nipple Male UNF 9/16 - 18 na
PD363 Male Nipple Male NPTF 3/8 - 18 na
PD365 Male Nipple Male bulkhead Triple-Lok 9/16 - 18 UNF 3/8
PD366 Male Nipple Male bulkhead Seal-Lok 11/16 - 16 UNF 3/8
PD36BTL Male Nipple Seal-Lok na 3/8
PD36BTX Male Nipple Triple-Lok na 3/8
PD386 Male Nipple Male bulkhead Seal-Lok 13/16 - 16 UNF 1/2
PD38BTL Male Nipple Seal-Lok na 1/2
PD38BTX Male Nipple Triple-Lok na 1/2
SSPD242Y Female Coupler Female NPTF 1/4 - 18 na
SSPD343Y Male Nipple Male NPTF 1/4 - 18 na
PD222Y Female Coupler Female NPTF 1/8 - 27 na
PD242Y Female Coupler Female NPTF 1/4 - 18 na
PD3127-6 Male Nipple Male Metric na na
PD323-6 Male Nipple Male NPTF 1/8 - 27 na
PD341Y Male Nipple Male UNF 7/16 - 20 na
PD342-6 Male Nipple Female NPTF 1/4 - 18 na
PD343-6 Male Nipple Male NPTF 1/4 - 18 na
PD343Y Male Nipple Male NPTF 1/4 - 18 na
PD357Y Male Nipple Male Metric na na
PD361Y Male Nipple Male UNF 9/16 - 18 na
PD363-6 Male Nipple Male NPTF 3/8 - 18 na
PD367C Male Nipple Male Metric na na
PD367C-6 Male Nipple Male Metric na na
PD36BTX-6 Male Nipple Triple-Lok na 3/8
PD38BTX-6 Male Nipple Triple-Lok na 1/2

687PDC
687539