TF16 N7 00 - Transair® Stainless Steel Pipe | Parker NA

Transair® Stainless Steel Pipe | #TF16 N7 00

TF16 N7 00

Transair® Stainless Steel Pipe | #TF16 N7 00

3/4" (22mm) 316L Stainless Steel pipe, 20 feet long


Technical Specifications

  • Pipe O.D. (mm): 22
  • Length (ft): 20
  • Length (m): 6
  • Pipe O.D. (inch): 3/4
  • Vacuum Pressure Rating: 1 mbar, 0.03 inch-Hg
  • Pipe Outside Diameter: 3/4 inch, 22 mm
  • Brand: Transair, Parker
  • Length: 20 ft, 6 m
  • Product Type: Stainless Steel Pipe
  • Assembly Time: 0.05 Hours
  • Division: Fluid System Connectors Division
  • Quantity per Box: 1
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Weight: 8.2 lb, 3.72 kg
  • Materials of Construction: Stainless Steel 316L
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Specifications Met: ASTM A249, ASME SA-249, EN 10217-7, AISI 316L, EN 10088-2. 4404
Safety Warning

Item Information

Transair stainless steel pipe offers strong chemical compatibility and resistance to corrosion. In addition to compressed air, vacuum, and industrial/inert gas, Transair stainless steel can be used for process water and chemical transfer. The chemical make-up of the stainless steel pipe makes it the ideal choice for washdown and high purity applications where daily cleaning and overall cleanliness is mandatory.

Transair stainless steel can integrate into existing copper, steel, and aluminum systems without compromising performance, making it perfect for upgrades or expansion projects. Available form 3/4” to 4”, Transair stainless steel is the ideal piping solution for process water and chemical transfer applications. 3/4” & 1” pipes are 316L stainless steel while 1-1/2” to 4” pipes are 304 stainless steel.

All Transair pipe and fittings are reusable, allowing for quick system modifications. All Transair components are backed by a 10 year warranty. Transair components are 100% recyclable and silicone free.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty




Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547