TFE/Propylene 75 Durometer O-Ring (V1006-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TFE/Propylene 75 Durometer O-Ring (V1006-75)

TFE/Propylene 75 Durometer O-Ring (V1006-75)

Parker's TFE/propylene (FEPM) O-rings are compatible with oils and gases, hydraulic oil, solvents and other chemicals.

Technical Specifications

  • Color: Black
  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: 25 °F
  • Durometer: 75 Shore A
  • Maximum Operating Temperature: 450 °F
  • For Fluid Type: Broad Range
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
Safety Warning

Full Product Description

Parker's TFE/Propylene 75 Durometer O-Ring (V1006-75) chemical resistance is excellent across a wide range of aggressive media.

• Heat resistance
• Up to approximately 232°C (450°F)
• Cold flexibility
• Down to approximately -9°C (15°F)
• Compatible with
• Bases
• Phosphate Esters
• Amines
• Engine Oils
• Steam and hot water
• Pulp and paper liquors

Not compatible with:
• Aromatic Fuels
• Ketones
• Chlorinated hydrocarbons
• Used for AMS 7255

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687PDC
687519