TGA Series Filters for Technical and Industrial Gases | Product Series

Filter by

    No filters selected

Port Connection (inch)

Filter Type

Maximum Operating Pressure (barg)

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TGA Series Filters for Technical and Industrial Gases

TGA Series Filters for Technical and Industrial Gases

Parker TGA series filters for filtration of technical and industrial gases in applications up to 50 bar(g).

Technical Specifications

  • Maximum Operating Pressure: 116.03 to 725.19 psig
  • Brand: Zander
  • Weight: 0.75 to 26.6 kg, 1.65 to 58.64 lb
  • Width: 120 to 250 mm, 4.72 to 9.84 inch
  • Height: 249 to 1174 mm, 9.8 to 46.22 inch
  • Connection Type: BSP-P DIN ISO 228
  • Maximum Flow Rate: n/a Contact us
  • Micron Rating: n/a micron, 3 micron, 1 micron, 0.01 micron
  • Filter Efficiency Rating: n/a %, 99.99 %, 99.9999 %, 99.99999 %
  • Materials of Construction: Housing: Aluminium, Seals: FEPM
  • Maximum Operating Temperature: 80 °C, 120 °C, 176 °F, 248 °F
  • Minimum Operating Temperature: -10, -23.3 °F
  • Drain Port Size: 1/4 inch, 1/2 inch
  • Compatible Element: TA30A, TA30AE, TA30C, TA30CE, TA30CF, TA30CFE, TA30P, TA30PE, TA50A, TA50AE, TA50C, TA50CE, TA50CF, TA50CFE, TA50P, TA50PE, TA70A, TA70AE, TA70C, TA70CE, TA70CF, TA70CFE, TA70P, TA70PE, TA90A, TA90AE, TA90C, TA90CE, TA90CF, TA90CFE, TA90P, TA90PE, TB10A,
  • Application: Filtration of technical and industrial gases
Safety Warning

Full Product Description

We are currently in the process of updating our website and literature.
Available gases: Natural gases, Nitrogen, Helium, Carbon Dioxide. Oxygen on request. Hydrogen under evaluation.

The Parker Purgas range of filters offer a wide range of filtration solutions for the removal of solid and liquid particles and vapours from critical industrial gases and natural gases.

The TGA filter series is available for pressure levels PN16, PN25 and PN50. They are constructed from high quality materials, manufactured using thorough cleaning and production methods and provide full traceability. The housings are made from aluminium casting, internally and externally chromated, and also have an additional epoxy coating on their exterior for additional protection.

All TGA filters are equipped with a stainless steel needle valve on the outlet, as standard.

A variety of different filter elements are available:

• Separator/demister inserts

• Surface filtration elements for coarse separation

• Micro filter elements for depth filtration

• Cartridge inserts for the adsorption of oil vapours and moisture

• As an option TGA Series filters can be supplied to meet with Ex II 2G classification

Applications:
Filtration of critical industrial gases and natural gases in fluid group 1 as per PED 2014/68/EU directive (Pressure Equipment Directive) and Zones 1 and 2 as per directive 94/9/EC (ATEX Directive)

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Port Connection (inch) Filter Type Maximum Operating Pressure (barg) Certificates
TGA102/16A-B 1/4" Activated carbon filter with TA30 element size 16 n.a.
TGA102/16A-B/A 1/4" Activated carbon filter with TA30 element size 16 ATEX
TGA102/25A-B 1/4" Activated carbon filter with TA30 element size 25 n.a.
TGA102/25A-B/A 1/4" Activated carbon filter with TA30 element size 25 ATEX
TGA102/50A-B 1/4" Activated carbon filter with TA30 element size 50 n.a.
TGA102/50A-B/A 1/4" Activated carbon filter with TA30 element size 50 ATEX
TGA102/16C-B 1/4" General purpose filter with TA30 element size 16 n.a.
TGA102/16C-B/A 1/4" General purpose filter with TA30 element size 16 ATEX
TGA102/25C-B 1/4" General purpose filter with TA30 element size 25 n.a.
TGA102/25C-B/A 1/4" General purpose filter with TA30 element size 25 ATEX
TGA102/50C-B 1/4" General purpose filter with TA30 element size 50 n.a.
TGA102/50C-B/A 1/4" General purpose filter with TA30 element size 50 ATEX
TGA102/16CF-B 1/4" Oil removal filter with T30 element size 16 n.a.
TGA102/16CF-B/A 1/4" Oil removal filter with T30 element size 16 ATEX
TGA102/25CF-B 1/4" Oil removal filter with T30 element size 25 n.a.
TGA102/25CF-B/A 1/4" Oil removal filter with T30 element size 25 ATEX
TGA102/50CF-B 1/4" Oil removal filter with T30 element size 50 n.a.
TGA102/50CF-B/A 1/4" Oil removal filter with T30 element size 50 ATEX
TGA102/16P-B 1/4" Coarse filter with TA30 element size 16 n.a.
TGA102/16P-B/A 1/4" Coarse filter with TA30 element size 16 ATEX
TGA102/25P-B 1/4" Coarse filter with TA30 element size 25 n.a.
TGA102/25P-B/A 1/4" Coarse filter with TA30 element size 25 ATEX
TGA102/50P-B 1/4" Coarse filter with TA30 element size 50 n.a.
TGA102/50P-B/A 1/4" Coarse filter with TA30 element size 50 ATEX
TGA104/16A-B 1/4" Activated carbon filter with TA50 element size 16 n.a.
TGA104/16A-B/A 1/4" Activated carbon filter with TA50 element size 16 ATEX
TGA104/25A-B 1/4" Activated carbon filter with TA50 element size 25 n.a.
TGA104/25A-B/A 1/4" Activated carbon filter with TA50 element size 25 ATEX
TGA104/50A-B 1/4" Activated carbon filter with TA50 element size 50 n.a.
TGA104/50A-B/A 1/4" Activated carbon filter with TA50 element size 50 ATEX
TGA104/16C-B 1/4" General purpose filter with TA50 element size 16 n.a.
TGA104/16C-B/A 1/4" General purpose filter with TA50 element size 16 ATEX
TGA104/25C-B 1/4" General purpose filter with TA50 element size 25 n.a.
TGA104/25C-B/A 1/4" General purpose filter with TA50 element size 25 ATEX
TGA118/50P-B 2" Coarse filter with TC50 element size 50 n.a.
TGA118/50P-B/A 2" Coarse filter with TC50 element size 50 ATEX
TGA120/16A-B 2" Activated carbon filter with TC75 element size 16 n.a.
TGA120/16A-B/A 2" Activated carbon filter with TC75 element size 16 ATEX
TGA120/16C-B 2" General purpose filter with TC75 element size 16 n.a.
TGA120/16C-B/A 2" General purpose filter with TC75 element size 16 ATEX
TGA120/16CF-B 2" Oil removal filter with TC75 element size 16 n.a.
TGA120/16CF-B/A 2" Oil removal filter with TC75 element size 16 ATEX
TGA120/16P-B 2" Coarse filter with TC75 element size 16 n.a.
TGA120/16P-B/A 2" Coarse filter with TC75 element size 16 ATEX
TGA124/8A-B 3" Activated carbon filter with TD75 element size 8 n.a.
TGA124/8A-B/A 3" Activated carbon filter with TD75 element size 8 ATEX
TGA124/8C-B 3" General purpose filter with TD75 element size 8 n.a.
TGA104/50C-B 1/4" General purpose filter with TA50 element size 50 n.a.
TGA104/50C-B/A 1/4" General purpose filter with TA50 element size 50 ATEX
TGA104/16CF-B 1/4" Oil removal filter with TA50 element size 16 n.a.
TGA104/16CF-B/A 1/4" Oil removal filter with TA50 element size 16 ATEX
TGA104/25CF-B 1/4" Oil removal filter with TA50 element size 25 n.a.
TGA104/25CF-B/A 1/4" Oil removal filter with TA50 element size 25 ATEX
TGA104/50CF-B 1/4" Oil removal filter with TA50 element size 50 n.a.
TGA104/50CF-B/A 1/4" Oil removal filter with TA50 element size 50 ATEX
TGA104/16P-B 1/4" Coarse filter with TA50 element size 16 n.a.
TGA104/16P-B/A 1/4" Coarse filter with TA50 element size 16 ATEX
TGA104/25P-B 1/4" Coarse filter with TA50 element size 25 n.a.
TGA104/25P-B/A 1/4" Coarse filter with TA50 element size 25 ATEX
TGA104/50P-B 1/4" Coarse filter with TA50 element size 50 n.a.
TGA104/50P-B/A 1/4" Coarse filter with TA50 element size 50 ATEX
TGA106/16A-B 3/8" Activated carbon filter with TA70 element size 16 n.a.
TGA106/16A-B/A 3/8" Activated carbon filter with TA70 element size 16 ATEX
TGA106/25A-B 3/8" Activated carbon filter with TA70 element size 25 n.a.
TGA106/25A-B/A 3/8" Activated carbon filter with TA70 element size 25 ATEX
TGA106/50A-B 3/8" Activated carbon filter with TA70 element size 50 n.a.
TGA106/50A-B/A 3/8" Activated carbon filter with TA70 element size 50 ATEX
TGA106/16C-B 3/8" General purpose filter with TA70 element size 16 n.a.
TGA106/16C-B/A 3/8" General purpose filter with TA70 element size 16 ATEX
TGA106/25C-B 3/8" General purpose filter with TA70 element size 25 n.a.
TGA106/25C-B/A 3/8" General purpose filter with TA70 element size 25 ATEX
TGA106/50C-B 3/8" General purpose filter with TA70 element size 50 n.a.
TGA106/50C-B/A 3/8" General purpose filter with TA70 element size 50 ATEX
TGA106/16CF-B 3/8" Oil removal filter with TA70 element size 16 n.a.
TGA106/16CF-B/A 3/8" Oil removal filter with TA70 element size 16 ATEX
TGA106/25CF-B 3/8" Oil removal filter with TA70 element size 25 n.a.
TGA106/25CF-B/A 3/8" Oil removal filter with TA70 element size 25 ATEX
TGA106/50CF-B 3/8" Oil removal filter with TA70 element size 50 n.a.
TGA106/50CF-B/A 3/8" Oil removal filter with TA70 element size 50 ATEX
TGA106/16P-B 3/8" Coarse filter with TA70 element size 16 n.a.
TGA106/16P-B/A 3/8" Coarse filter with TA70 element size 16 ATEX
TGA106/25P-B 3/8" Coarse filter with TA70 element size 25 n.a.
TGA106/25P-B/A 3/8" Coarse filter with TA70 element size 25 ATEX
TGA106/50P-B 3/8" Coarse filter with TA70 element size 50 n.a.
TGA106/50-B/A 3/8" Coarse filter with TA70 element size 50 ATEX
TGA108/16A-B 1/2" Activated carbon filter with TA90 element size 16 n.a.
TGA108/16A-B/A 1/2" Activated carbon filter with TA90 element size 16 ATEX
TGA108/25A-B 1/2" Activated carbon filter with TA90 element size 25 n.a.
TGA108/25A-B/A 1/2" Activated carbon filter with TA90 element size 25 ATEX
TGA108/50A-B 1/2" Activated carbon filter with TA90 element size 50 n.a.
TGA108/50A-B/A 1/2" Activated carbon filter with TA90 element size 50 ATEX
TGA108/16C-B 1/2" General purpose filter with TA90 element size 16 n.a.
TGA108/16C-B/A 1/2" General purpose filter with TA90 element size 16 ATEX
TGA108/25C-B 1/2" General purpose filter with TA90 element size 25 n.a.
TGA108/25C-B/A 1/2" General purpose filter with TA90 element size 25 ATEX
TGA108/50C-B 1/2" General purpose filter with TA90 element size 50 n.a.
TGA108/50C-B/A 1/2" General purpose filter with TA90 element size 50 ATEX
TGA108/16CF-B 1/2" Oil removal filter with TA90 element size 16 n.a.
TGA108/16CF-B/A 1/2" Oil removal filter with TA90 element size 16 ATEX
TGA108/25CF-B 1/2" Oil removal filter with TA90 element size 25 n.a.
TGA108/25CF-B/A 1/2" Oil removal filter with TA90 element size 25 ATEX
TGA108/50CF-B 1/2" Oil removal filter with TA90 element size 50 n.a.
TGA108/50CF-B/A 1/2" Oil removal filter with TA90 element size 50 ATEX
TGA108/16P-B 1/2" Coarse filter with TA90 element size 16 n.a.
TGA108/16P-B/A 1/2" Coarse filter with TA90 element size 16 ATEX
TGA108/25P-B 1/2" Coarse filter with TA90 element size 25 n.a.
TGA108/25P-B/A 1/2" Coarse filter with TA90 element size 25 ATEX
TGA108/50P-B 1/2" Coarse filter with TA90 element size 50 n.a.
TGA108/50P-B/A 1/2" Coarse filter with TA90 element size 50 ATEX
TGA110/16A-B 3/4" Activated carbon filter with TB10 element size 16 n.a.
TGA110/16A-B/A 3/4" Activated carbon filter with TB10 element size 16 ATEX
TGA110/25A-B 3/4" Activated carbon filter with TB10 element size 25 n.a.
TGA110/25A-B/A 3/4" Activated carbon filter with TB10 element size 25 ATEX
TGA110/50A-B 3/4" Activated carbon filter with TB10 element size 50 n.a.
TGA110/50A-B/A 3/4" Activated carbon filter with TB10 element size 50 ATEX
TGA110/16C-B 3/4" General purpose filter with TB10 element size 16 n.a.
TGA110/16C-B/A 3/4" General purpose filter with TB10 element size 16 ATEX
TGA110/25C-B 3/4" General purpose filter with TB10 element size 25 n.a.
TGA110/25C-B/A 3/4" General purpose filter with TB10 element size 25 ATEX
TGA110/50C-B 3/4" General purpose filter with TB10 element size 50 n.a.
TGA110/50C-B/A 3/4" General purpose filter with TB10 element size 50 ATEX
TGA110/16CF-B 3/4" Oil removal filter with TB10 element size 16 n.a.
TGA110/16CF-B/A 3/4" Oil removal filter with TB10 element size 16 ATEX
TGA110/25CF-B 3/4" Oil removal filter with TB10 element size 25 n.a.
TGA110/25CF-B/A 3/4" Oil removal filter with TB10 element size 25 ATEX
TGA110/50CF-B 3/4" Oil removal filter with TB10 element size 50 n.a.
TGA110/50CF-B/A 3/4" Oil removal filter with TB10 element size 50 ATEX
TGA110/16P-B 3/4" Coarse filter with TB10 element size 16 n.a.
TGA110/16P-B/A 3/4" Coarse filter with TB10 element size 16 ATEX
TGA110/25P-B 3/4" Coarse filter with TB10 element size 25 n.a.
TGA110/25P-B/A 3/4" Coarse filter with TB10 element size 25 ATEX
TGA110/50P-B 3/4" Coarse filter with TB10 element size 50 n.a.
TGA110/50P-B/A 3/4" Coarse filter with TB10 element size 50 ATEX
TGA112/16A-B 1" Activated carbon filter with TB20 element size 16 n.a.
TGA112/16A-B/A 1" Activated carbon filter with TB20 element size 16 ATEX
TGA112/25A-B 1" Activated carbon filter with TB20 element size 25 n.a.
TGA112/25A-B/A 1" Activated carbon filter with TB20 element size 25 ATEX
TGA112/50A-B 1" Activated carbon filter with TB20 element size 50 n.a.
TGA112/50A-B/A 1" Activated carbon filter with TB20 element size 50 ATEX
TGA112/16C-B 1" General purpose filter with TB20 element size 16 n.a.
TGA112/16C-B/A 1" General purpose filter with TB20 element size 16 ATEX
TGA112/25C-B 1" General purpose filter with TB20 element size 25 n.a.
TGA112/25C-B/A 1" General purpose filter with TB20 element size 25 ATEX
TGA112/50C-B 1" General purpose filter with TB20 element size 50 n.a.
TGA112/50C-B/A 1" General purpose filter with TB20 element size 50 ATEX
TGA112/16CF-B 1" Oil removal filter with tB20 element size 16 n.a.
TGA112/16CF-B/A 1" Oil removal filter with tB20 element size 16 ATEX
TGA112/25CF-B 1" Oil removal filter with tB20 element size 25 n.a.
TGA112/25CF-B/A 1" Oil removal filter with tB20 element size 25 ATEX
TGA112/50CF-B 1" Oil removal filter with tB20 element size 50 n.a.
TGA112/50CF-B/A 1" Oil removal filter with tB20 element size 50 ATEX
TGA112/16P-B 1" Coarse filter with TB20 element size 16 n.a.
TGA112/16P-B/A 1" Coarse filter with TB20 element size 16 ATEX
TGA112/25P-B 1" Coarse filter with TB20 element size 25 n.a.
TGA112/25P-B/A 1" Coarse filter with TB20 element size 25 ATEX
TGA112/50P-B 1" Coarse filter with TB20 element size 50 n.a.
TGA112/50P-B/A 1" Coarse filter with TB20 element size 50 ATEX
TGA114/16A-B 1 1/2" Activated carbon filter with TB30 element size 16 n.a.
TGA114/16A-B/A 1 1/2" Activated carbon filter with TB30 element size 16 ATEX
TGA114/25A-B 1 1/2" Activated carbon filter with TB30 element size 25 n.a.
TGA114/25A-B/A 1 1/2" Activated carbon filter with TB30 element size 25 ATEX
TGA114/50A-B 1 1/2" Activated carbon filter with TB30 element size 50 n.a.
TGA114/50A-B/A 1 1/2" Activated carbon filter with TB30 element size 50 ATEX
TGA124/8C-B/A 3" General purpose filter with TD75 element size 8 ATEX
TGA124/8CF-B 3" Oil removal filter with TD75 element size 8 n.a.
TGA124/8CF-B/A 3" Oil removal filter with TD75 element size 8 ATEX
TGA124/8P-B 3" Coarse filter with TD75 element size 8 n.a.
TGA124/8P-B/A 3" Coarse filter with TD75 element size 8 ATEX
TGA114/16C-B 1 1/2" General purpose filter with TB30 element size 16 n.a.
TGA114/16C-B/A 1 1/2" General purpose filter with TB30 element size 16 ATEX
TGA114/25C-B 1 1/2" General purpose filter with TB30 element size 25 n.a.
TGA114/25C-B/A 1 1/2" General purpose filter with TB30 element size 25 ATEX
TGA114/50C-B 1 1/2" General purpose filter with TB30 element size 50 n.a.
TGA114/50C-B/A 1 1/2" General purpose filter with TB30 element size 50 ATEX
TGA114/16CF-B 1 1/2" Oil removal filter with TB30 element size 16 n.a.
TGA114/16CF-B/A 1 1/2" Oil removal filter with TB30 element size 16 ATEX
TGA114/25CF-B 1 1/2" Oil removal filter with TB30 element size 25 n.a.
TGA114/25CF-B/A 1 1/2" Oil removal filter with TB30 element size 25 ATEX
TGA114/50CF-B 1 1/2" Oil removal filter with TB30 element size 50 n.a.
TGA114/50CF-B/A 1 1/2" Oil removal filter with TB30 element size 50 ATEX
TGA114/16P-B 1 1/2" Coarse filter with TB30 element size 16 n.a.
TGA114/16P-B/A 1 1/2" Coarse filter with TB30 element size 16 ATEX
TGA114/25P-B 1 1/2" Coarse filter with TB30 element size 25 n.a.
TGA114/25P-B/A 1 1/2" Coarse filter with TB30 element size 25 ATEX
TGA114/50P-B 1 1/2" Coarse filter with TB30 element size 50 n.a.
TGA114/50P-B/A 1 1/2" Coarse filter with TB30 element size 50 ATEX
TGA116/16A-B 1 1/2" Activated carbon filter with TB50 element size 16 n.a.
TGA116/16A-B/A 1 1/2" Activated carbon filter with TB50 element size 16 ATEX
TGA116/25A-B 1 1/2" Activated carbon filter with TB50 element size 25 n.a.
TGA116/25A-B/A 1 1/2" Activated carbon filter with TB50 element size 25 ATEX
TGA116/50A-B 1 1/2" Activated carbon filter with TB50 element size 50 n.a.
TGA116/50A-B/A 1 1/2" Activated carbon filter with TB50 element size 50 ATEX
TGA116/16C-B 1 1/2" General purpose filter with TB50 element size 16 n.a.
TGA116/16C-B/A 1 1/2" General purpose filter with TB50 element size 16 ATEX
TGA116/25C-B 1 1/2" General purpose filter with TB50 element size 25 n.a.
TGA116/25C-B/A 1 1/2" General purpose filter with TB50 element size 25 ATEX
TGA116/50C-B 1 1/2" General purpose filter with TB50 element size 50 n.a.
TGA116/50C-B/A 1 1/2" General purpose filter with TB50 element size 50 ATEX
TGA116/16CF-B 1 1/2" Oil removal filter with TB50 element size 16 n.a.
TGA116/16CF-B/A 1 1/2" Oil removal filter with TB50 element size 16 ATEX
TGA116/25CF-B 1 1/2" Oil removal filter with TB50 element size 25 n.a.
TGA116/25CF-B/A 1 1/2" Oil removal filter with TB50 element size 25 ATEX
TGA116/50CF-B 1 1/2" Oil removal filter with TB50 element size 50 n.a.
TGA116/50CF-B/A 1 1/2" Oil removal filter with TB50 element size 50 ATEX
TGA116/16P-B 1 1/2" Coarse filter with TB50 element size 16 n.a.
TGA116/16P-B/A 1 1/2" Coarse filter with TB50 element size 16 ATEX
TGA116/25P-B 1 1/2" Coarse filter with TB50 element size 25 n.a.
TGA116/25P-B/A 1 1/2" Coarse filter with TB50 element size 25 ATEX
TGA116/50P-B 1 1/2" Coarse filter with TB50 element size 50 n.a.
TGA116/50P-B/A 1 1/2" Coarse filter with TB50 element size 50 ATEX
TGA118/16A-B 2" Activated carbon filter with TC50 element size 16 n.a.
TGA118/16A-B/A 2" Activated carbon filter with TC50 element size 16 ATEX
TGA118/25A-B 2" Activated carbon filter with TC50 element size 25 n.a.
TGA118/25A-B/A 2" Activated carbon filter with TC50 element size 25 ATEX
TGA118/50A-B 2" Activated carbon filter with TC50 element size 50 n.a.
TGA118/50A-B/A 2" Activated carbon filter with TC50 element size 50 ATEX
TGA118/16C-B 2" General purpose filter with TC50 element size 16 n.a.
TGA118/16C-B/A 2" General purpose filter with TC50 element size 16 ATEX
TGA118/25C-B 2" General purpose filter with TC50 element size 25 n.a.
TGA118/25C-B/A 2" General purpose filter with TC50 element size 25 ATEX
TGA118/50C-B 2" General purpose filter with TC50 element size 50 n.a.
TGA118/50C-B/A 2" General purpose filter with TC50 element size 50 ATEX
TGA118/16CF-B 2" Oil removal filter with TC50 element size 16 n.a.
TGA118/16CF-B/A 2" Oil removal filter with TC50 element size 16 ATEX
TGA118/25CF-B 2" Oil removal filter with TC50 element size 25 n.a.
TGA118/25CF-B/A 2" Oil removal filter with TC50 element size 25 ATEX
TGA118/50CF-B 2" Oil removal filter with TC50 element size 50 n.a.
TGA118/50CF-B/A 2" Oil removal filter with TC50 element size 50 ATEX
TGA118/16P-B 2" Coarse filter with TC50 element size 16 n.a.
TGA118/16P-B/A 2" Coarse filter with TC50 element size 16 ATEX
TGA118/25P-B 2" Coarse filter with TC50 element size 25 n.a.
TGA118/25P-B/A 2" Coarse filter with TC50 element size 25 ATEX

687PDC
A22066