TGS Series Large Flow Fabricated Carbon Steel Filters for Technical and Industrial Gases | Product Series

Filter by

    No filters selected

Port Connection (inch)

Filter Type

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TGS Series Large Flow Fabricated Carbon Steel Filters for Technical and Industrial Gases

TGS Series Large Flow Fabricated Carbon Steel Filters for Technical and Industrial Gases

Parker TGS Series large flow fabricated filters for filtration of technical and industrial gases in applications up to 16 bar(g).

Technical Specifications

  • Maximum Operating Pressure: 16 barg, 232.06 psig
  • Brand: Zander
  • Weight: 31 to 353 kg, 68.34 to 778.23 lb
  • Width: 380 to 840 mm, 14.96 to 33.07 inch
  • Height: 931 to 1780 mm, 36.65 to 70.08 inch
  • Connection Type: Flange DIN 2633
  • Maximum Flow Rate: n/a Contact us
  • Micron Rating: n/a micron, 1 micron, 0.01 micron, 3 micron
  • Filter Efficiency Rating: n/a %, 99.99 %, 99.9999 %, 99.99999 %
  • Materials of Construction: Housing: Steel, Seals: C4400
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Minimum Operating Temperature: 1.5 °C, 34.7 °F
  • Drain Port Size: 1/2 inch, 1 inch
  • Compatible Element: TC50A, TC50AE, TC50C, TC50CE, TC50CF, TC50CFE, TC50P, TC50PE, TC75A, TC75AE, TC75C, TC75CE, TC75CF, TC75CFE, TC75P, TC75PE, TD60A, TD60AE, TD60C, TD60CE, TD60CF, TD60CFE, TD60P, TD60PE, TD75A, TD75AE, TD75C, TD75CE, TD75CF, TD75CFE, TD75P, TD75PE
  • Number of Elements: 1 to 10
  • Application: Filtration of technical and industrial gases
Safety Warning

Full Product Description

We are currently in the process of updating our website and literature.
Available gases: Natural gases, Nitrogen, Helium, Carbon Dioxide. Oxygen on request. Hydrogen under evaluation.

The Parker Purgas range of filters offer a wide range of filtration solutions for the removal of solid and liquid particles and vapours from critical industrial gases and natural gases.

The TGS filter series is available for pressure level PN16, with higher pressure levels available upon request. They are constructed from high quality materials, manufactured using thorough cleaning and production methods and provide full traceability. The housings are made of fabricated carbon steel, internally and externally coated with a corrosion-inhibited compound, and also have an additional epoxy coating on their exterior for additional protection.

All TGS filters are equipped with a stainless steel needle valve on the outlet, as standard.

A variety of different filter elements are available:

• Separator/demister inserts

• Surface filtration elements for coarse separation

• Micro filter elements for depth filtration

• Cartridge inserts for the adsorption of oil vapours and moisture

• As an option TGS Series filters can be supplied to meet with Ex II 2G classification

Applications:
Filtration of critical industrial gases and natural gases in fluid group 1 as per 97/23/EC directive (Pressure Equipment Directive) and Zones 1 and 2 as per directive 94/9/EC (ATEX Directive).

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Port Connection (inch) Filter Type Certificates
TGS214/16A-F DN50 Activated carbon filter with 1 TC50 element n.a.
TGS214/16A-F/A DN50 Activated carbon filter with 1 TC50 element ATEX
TGS214/16C-F DN50 General purpose filter with 1 TC50 element n.a.
TGS214/16C-F/A DN50 General purpose filter with 1 TC50 element ATEX
TGS214/16CF-F DN50 Oil removal filter with 1 TC50 element n.a.
TGS214/16CF-F/A DN50 Oil removal filter with 1 TC50 element ATEX
TGS214/16P-F DN50 Coarse filter with 1 TC50 element n.a.
TGS214/16P-F/A DN50 Coarse filter with 1 TC50 element ATEX
TGS216/16A-F DN65 Activated carbon filter with 1 TC75 element n.a.
TGS216/16A-F/A DN65 Activated carbon filter with 1 TC75 element ATEX
TGS216/16C-F DN65 General purpose filter with 1 TC75 element n.a.
TGS216/16C-F/A DN65 General purpose filter with 1 TC75 element ATEX
TGS216/16CF-F DN65 Oil removal filter with 1 TC75 element n.a.
TGS216/16CF-F/A DN65 Oil removal filter with 1 TC75 element ATEX
TGS216/16P-F DN65 Coarse filter with 1 TC75 element n.a.
TGS216/16P-F/A DN65 Coarse filter with 1 TC75 element ATEX
TGS218/16A-F DN80 Activated carbon filter with 1 TD60 element n.a.
TGS218/16A-F/A DN80 Activated carbon filter with 1 TD60 element ATEX
TGS218/16C-F DN80 General purpose filter with 1 TD60 element n.a.
TGS218/16C-F/A DN80 General purpose filter with 1 TD60 element ATEX
TGS218/16CF-F DN80 Oil removal filter with 1 TD60 element n.a.
TGS218/16CF-F/A DN80 Oil removal filter with 1 TD60 element ATEX
TGS218/16P-F DN80 Coarse filter with 1 TD60 element n.a.
TGS218/16P-F/A DN80 Coarse filter with 1 TD60 element ATEX
TGS220/16A-F DN80 Activated carbon filter with 1 TD75 element n.a.
TGS220/16A-F/A DN80 Activated carbon filter with 1 TD75 element ATEX
TGS220/16C-F DN80 General purpose filter with 1 TD75 element n.a.
TGS220/16C-F/A DN80 General purpose filter with 1 TD75 element ATEX
TGS220/16CF-F DN80 Oil removal filter with 1 TD75 element n.a.
TGS220/16CF-F/A DN80 Oil removal filter with 1 TD75 element ATEX
TGS220/16P-F DN80 Coarse filter with 1 TD75 element n.a.
TGS220/16P-F/A DN80 Coarse filter with 1 TD75 element ATEX
TGS222/16A-F DN80 Activated carbon filter with 2 TC75 elements n.a.
TGS222/16A-F/A DN80 Activated carbon filter with 1 TC75 elements ATEX
TGS222/16C-F DN80 General purpose filter with 2 TC75 elements n.a.
TGS222/16C-F/A DN80 General purpose filter with 2 TC75 elements ATEX
TGS222/16CF-F DN80 Oil removal filter with 2 TC75 elements n.a.
TGS222/16CF-F/A DN80 Oil removal filter with 2 TC75 elements ATEX
TGS222/16P-F DN80 Coarse filter with 2 TC75 elements n.a.
TGS222/16P-F/A DN80 Coarse filter with 2 TC75 elements ATEX
TGS224/16A-F DN100 Activated carbon filter with 3 TC75 elements n.a.
TGS224/16A-F/A DN100 Activated carbon filter with 3 TC75 elements ATEX
TGS224/16C-F DN100 General purpose filter with 3 TC75 elements n.a.
TGS224/16C-F/A DN100 General purpose filter with 3 TC75 elements ATEX
TGS224/16CF-F DN100 Oil removal filter with 3 TC75 elements n.a.
TGS224/16CF-F/A DN100 Oil removal filter with 3 TC75 elements ATEX
TGS224/16P-F DN100 Coarse filter with 3 TC75 elements n.a.
TGS224/16P-F/A DN100 Coarse filter with 3 TC75 elements ATEX
TGS226/16A-F DN150 Activated carbon filter with 4 TC75 elements n.a.
TGS226/16A-F/A DN150 Activated carbon filter with 4 TC75 elements ATEX
TGS226/16C-F DN150 General purpose filter with 4 TC75 elements n.a.
TGS226/16C-F/A DN150 General purpose filter with 4 TC75 elements ATEX
TGS226/16CF-F DN150 Oil removal filter with 4 TC75 elements n.a.
TGS226/16CF-F/A DN150 Oil removal filter with 4 TC75 elements ATEX
TGS226/16P-F DN150 Coarse filter with 4 TC75 elements n.a.
TGS226/16P-F/A DN150 Coarse filter with 4 TC75 elements ATEX
TGS228/16A-F DN150 Activated carbon filter with 6 TC75 elements n.a.
TGS228/16A-F/A DN150 Activated carbon filter with 6 TC75 elements ATEX
TGS228/16C-F DN150 General purpose filter with 6 TC75 elements n.a.
TGS228/16C-F/A DN150 General purpose filter with 6 TC75 elements ATEX
TGS228/16CF-F DN150 Oil removal filter with 6 TC75 elements n.a.
TGS228/16CF-F/A DN150 Oil removal filter with 6 TC75 elements ATEX
TGS228/16P-F DN150 Coarse filter with 6 TC75 elements n.a.
TGS228/16P-F/A DN150 Coarse filter with 6 TC75 elements ATEX
TGS230/16A-F DN200 Activated carbon filter with 8 TC75 elements n.a.
TGS230/16A-F/A DN200 Activated carbon filter with 8 TC75 elements ATEX
TGS230/16C-F DN200 General purpose filter with 8 TC75 elements n.a.
TGS230/16C-F/A DN200 General purpose filter with 8 TC75 elements ATEX
TGS230/16CF-F DN200 Oil removal filter with 8 TC75 elements n.a.
TGS230/16CF-F/A DN200 Oil removal filter with 8 TC75 elements ATEX
TGS230/16P-F DN200 Coarse filter with 8 TC75 elements n.a.
TGS230/16P-F/A DN200 Coarse filter with 8 TC75 elements ATEX
TGS232/16A-F DN200 Activated carbon filter with 10 TC75 elements n.a.
TGS232/16A-F/A DN200 Activated carbon filter with 10 TC75 elements ATEX
TGS232/16C-F DN200 General purpose filter with 10 TC75 elements n.a.
TGS232/16C-F/A DN200 General purpose filter with 10 TC75 elements ATEX
TGS232/16CF-F DN200 Oil removal filter with 10 TC75 elements n.a.
TGS232/16CF-F/A DN200 Oil removal filter with 10 TC75 elements ATEX
TGS232/16P-F DN200 Coarse filter with 10 TC75 elements n.a.
TGS232/16P-F/A DN200 Coarse filter with 10 TC75 elements ATEX

687PDC
A22066