TH6-10-HL-10-2 - Hose Cleaning Kits | Parker NA

Hose Cleaning Kits | #TH6-10-HL-10-2

TH6-10-HL-10-2

Hose Cleaning Kits | #TH6-10-HL-10-2

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure.


Technical Specifications

  • Type: Premium Hose Cleaning Kit
Safety Warning

Item Information

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure. Each kit, contained within a durable black case, is remarkably portable.

Premium Hose Cleaning Kit:
Parker's Premium Hose Cleaning Kit, for ¼” to 2” hose, is supplied with a full-flow quick release coupling and unique 360°rotary plug for proper air flow and non-fatigue operator use.  The unique safety release bar also locks in the faceplate into a closed position for firing Ultra Clean Projectiles. The kit includes the following: Carrying case, hose launcher, adapter ring, and ten hose nozzles for ¼" through 2" hose.

Economy Hose Cleaning Kit:
Parker's Economy Ultra Clean Kit, for 1/4" through 1 ¼" hose, has a full-flow quick-release coupling and 360 degree rotary plug to ensure proper airflow and non-fatigue operator use. Its durable brass launcher is constructed with aluminum internals and features a quarter-turn locking ring to facilitate easy nozzle change and projectile loading. The kit includes the following:  Carrying case, hose launcher, adapter ring, and eight hose nozzles for applications 1/4" through 1 ¼" hose.  

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad4
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Effortless to operate because of its simplistic design
• Ideal for mobile and job site applications because of its size and portability
• Reduces downtime, extends filter life and reduces the risk of failure and premature wear due to contamination

Applications:
• Enables a fast, less invasive way to clean contaminated hydraulic hose lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
Step-By-Step Hydraulic Hose Assembly
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583