THERM-A-GAP CIP 60 Thermally Conductive Cure-In-Place Compound | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-GAP CIP 60 Thermally Conductive Cure-In-Place Compound

THERM-A-GAP CIP 60 Thermally Conductive Cure-In-Place Compound

Parker Chomerics THERM-A-GAP CIP 60 is a two-component (2k) dispensable thermal gap filler and cure-in-place material with 6.0 W/m-K thermal conductivity.

Technical Specifications

  • Filler Material: Aluminum Oxide
  • Specific Gravity: 3.2
  • Durometer: 50 Shore 00
  • Dynamic Viscosity: 5000 P
  • Thermal Conductivity: 6.0 W/m-K
  • Heat Capacity: 1 J/g-K
  • Operating Temperature: -58 to 392 °F, -50 to 200 °C
  • Dielectric Strength: 9.3 kVAC/mm, 250 VAC/mil
  • Volume Resistivity: 10^13 (x1) ohm-cm
  • Dielectric Constant: 8 @ 1 MHZ
  • Dissipation Factor: 0.006 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.05 % TML (0.01% CVCM)
  • Shelf Life: 6 Months
  • Maximum Cure Time (at Room Temperature): 60 min @ 100°C, 24 Hours @ 25°C
Safety Warning

Full Product Description

Parker Chomerics THERM-A-GAP® CIP 60 is a two-component (2k) dispensable thermal gap filler and cure-in-place material with a thermal conductivity of 6.0 W/m-K. With a Shore 00 hardness of 50 at full cure, CIP 60 is designed to be an alternative to harder curing dispensable materials and also to provide an improvement over standard application methods associated with thermal gap filler pads.

As a two-component dispensable material, it can be dispensed in high volumes or used to fill in applications that require heat transfer with challenging geometries.

With a 1:1 mix ratio and packaged in cartridges of various sizes, this material can be easily dispensed through a static mixing tip using either manual or automated dispensing equipment.

Product Features
- Two-part (2k) dispensable material
- Excellent thermal performance, 6.0 W/m-K typical thermal conductivity
- Conformable to irregular shapes
- No pre-mixing or weighing of components required
- Vibration dampening
- Industry leading, ultra-low out-gassing performance for minimal vapor contamination

Typical Applications
- Automotive E-mobility (Converters, Inverters)
- Automotive Infotainment (Display, HUD, Audio)
- Automotive ADAS (DCU, Camera, Radar/Lidar)
- Energy Storage Application (Residential, Commercial, Grid-level)
- Power Electronics
- Telecommunications Infrastructure

Related Documents

×
Products Package Type
65-00-CIP60-0045 50cc 1:1 dual component cartridge
65-00-CIP60-0200 200cc 1:1 dual component cartridge
65-00-CIP60-0400 400cc 1:1 dual component cartridge
65-00-CIP60-1200 1200 cc Kit, (2) 600cc Cartridges
65-1P-CIP60-5000 (2) 1 Gallon Pails, each pail has 8kg
65-5P-CIP60-15600 (2) 5 Gallon Pails, each pail has 25kg
65-00-CIP60-0600 600 cc Kit, (2) 300cc SEMCO Cartridges

687PDC
179336