THERM-A-GAP GEL 120 Thermally Conductive Gel | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-GAP GEL 120 Thermally Conductive Gel

THERM-A-GAP GEL 120 Thermally Conductive Gel

Parker Chomerics THERM-A-GAP™ GEL 120 is a high performance, one-component, dispensable thermal interface gel material with 12.0 W/m-K thermal conductivity.

Technical Specifications

  • Specifications Met: UL 94 V-0, RoHS
  • Color: Gray
  • Flow Rate: 25 g/min
  • Specific Gravity: 3.2
  • Thermal Conductivity: 12.0 W/m-K
  • Heat Capacity: 1 J/g-K
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Strength: 5 VAC/mil
  • Volume Resistivity: 10^13 ohm-cm
  • Dielectric Constant: 5.7 @ 100 KHZ
  • Dissipation Factor: 0.013 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.56 % TML (0.028% CVCM)
  • Shelf Life: 6 Months
  • Minimum Bondline Thickness: 0.010 inch, 0.25 mm
Safety Warning

Full Product Description

Parker Chomerics THERM-A-GAP GEL 120 is a reworkable, high performance, one component, silicone, dispensable, thermal interface material with a typical thermal conductivity of 12.0 W/m-K. GEL 120 was developed to reduce thermal junction temperatures and to effectively conduct heat away from heat generating electronics components. As a gap filler it can be used in gaps of various thicknesses created by assembly or manufacturing tolerances, from less than 0.020in (0.5mm) to 0.160in (4mm).

THERM-A-GAP GEL 120 requires very low compressive force to conform under assembly pressure, thereby subjecting components, solder joints, and leads to minimal stresses. This material is a one-component, fully-cured material, meaning that it does not require any secondary curing or additional processes to achieve the listed physical or thermal properties.

As with all Parker Chomerics thermal gels, GEL 120 is formulated to accommodate today’s high-performance needs and high reliability electronics while being ideal for robotic dispensing machines and automated assembly processes. The consistency of GEL 120 enables very tightly controlled dispensing and accurate material placement during assembly, leading to high repeatability and greater throughput.

Product Features
- Very high thermal performance (12.0 W/m-K)
- Easily dispensed
- No secondary curing required
- Very low compression force
- Reworkable
- Single component

Typical Applications
- Telecommunications equipment
- Consumer devices
- Mission critical electronics
- Automotive control units and sensors
- Energy storage devices

Related Documents

×
Products Package Type
65-00-GEL120-0010 10cc Luer-Lock™ manual syringe
65-00-GEL120-0300 12oz (300cc) aluminum cartridge
65-02-GEL120-0030 30cc EFD plastic cartridge
65-02-GEL120-0180 6oz (180cc) EFD plastic cartridge
65-1P-GEL120-2500 1 U.S. gal. pail

687PDC
179336