Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-GAP PAD 30 Thermally Conductive Gap Filler Pads provide a soft (30 Shore 00) solution with 3.2 W/m-K of thermal conductivity.
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Video: THERM-A-GAP PAD 30 |
| Contact & Support Information |
|---|
| Request a Chomerics Product Sample |
| Find Your Local Parker Chomerics Sales Rep or Distributor |
| Request a Quote |
| Products | Material Thickness | Carrier Type | Size |
|---|---|---|---|
| 61-02-0909-PAD30 | 0.02 in (0.51 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-02-0909-PAD30G | 0.02 in (0.51 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-02-0909-PAD30KT | 0.02 in (0.51 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-02-0909-PAD30PN | 0.02 in (0.51 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-02-CUSTOM-PAD30G | 0.02 in (0.51 mm) | G - Woven Glass no PSA | Custom |
| 61-02-CUSTOM-PAD30KT | 0.02 in (0.51 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-02-CUSTOM-PAD30PN | 0.02 in (0.51 mm) | PN - PEN Film | Custom |
| 61-03-0909-PAD30 | 0.03 in (0.76 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-03-0909-PAD30G | 0.03 in (0.76 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-03-0909-PAD30KT | 0.03 in (0.76 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-03-0909-PAD30PN | 0.03 in (0.76 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-03-CUSTOM-PAD30G | 0.03 in (0.76 mm) | G - Woven Glass no PSA | Custom |
| 61-03-CUSTOM-PAD30KT | 0.03 in (0.76 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-03-CUSTOM-PAD30PN | 0.03 in (0.76 mm) | PN - PEN Film | Custom |
| 61-04-0909-PAD30 | 0.04 in (1.02 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-04-0909-PAD30G | 0.04 in (1.02 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-04-0909-PAD30KT | 0.04 in (1.02 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-04-0909-PAD30PN | 0.04 in (1.02 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-04-CUSTOM-PAD30 | 0.04 in (1.02 mm) | No Carrier (Unsupported) | Custom |
| 61-04-CUSTOM-PAD30G | 0.04 in (1.02 mm) | G - Woven Glass no PSA | Custom |
| 61-04-CUSTOM-PAD30KT | 0.04 in (1.02 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-04-CUSTOM-PAD30PN | 0.04 in (1.02 mm) | PN - PEN Film | Custom |
| 61-05-0909-PAD30 | 0.05 in (1.27 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-05-0909-PAD30G | 0.05 in (1.27 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-05-0909-PAD30KT | 0.05 in (1.27 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-05-0909-PAD30PN | 0.05 in (1.27 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-05-CUSTOM-PAD30 | 0.05 in (1.27 mm) | No Carrier (Unsupported) | Custom |
| 61-05-CUSTOM-PAD30G | 0.05 in (1.27 mm) | G - Woven Glass no PSA | Custom |
| 61-05-CUSTOM-PAD30KT | 0.05 in (1.27 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-05-CUSTOM-PAD30PN | 0.05 in (1.27 mm) | PN - PEN Film | Custom |
| 61-06-0909-PAD30 | 0.06 in (1.52 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-06-0909-PAD30G | 0.06 in (1.52 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-06-0909-PAD30KT | 0.06 in (1.52 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-06-0909-PAD30PN | 0.06 in (1.52 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-06-CUSTOM-PAD30 | 0.06 in (1.52 mm) | No Carrier (Unsupported) | Custom |
| 61-06-CUSTOM-PAD30G | 0.06 in (1.52 mm) | G - Woven Glass no PSA | Custom |
| 61-06-CUSTOM-PAD30KT | 0.06 in (1.52 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-06-CUSTOM-PAD30PN | 0.06 in (1.52 mm) | PN - PEN Film | Custom |
| 61-07-0909-PAD30 | 0.07 in (1.78 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-07-0909-PAD30G | 0.07 in (1.78 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-07-0909-PAD30KT | 0.07 in (1.78 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-07-0909-PAD30PN | 0.07 in (1.78 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-07-CUSTOM-PAD30 | 0.07 in (1.78 mm) | No Carrier (Unsupported) | Custom |
| 61-07-CUSTOM-PAD30G | 0.07 in (1.78 mm) | G - Woven Glass no PSA | Custom |
| 61-07-CUSTOM-PAD30KT | 0.07 in (1.78 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-07-CUSTOM-PAD30PN | 0.07 in (1.78 mm) | PN - PEN Film | Custom |
| 61-08-0909-PAD30 | 0.08 in (2.03 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-08-0909-PAD30G | 0.08 in (2.03 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-08-0909-PAD30KT | 0.08 in (2.03 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-08-0909-PAD30PN | 0.08 in (2.03 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-08-CUSTOM-PAD30 | 0.08 in (2.03 mm) | No Carrier (Unsupported) | Custom |
| 61-08-CUSTOM-PAD30G | 0.08 in (2.03 mm) | G - Woven Glass no PSA | Custom |
| 61-08-CUSTOM-PAD30KT | 0.08 in (2.03 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-08-CUSTOM-PAD30PN | 0.08 in (2.03 mm) | PN - PEN Film | Custom |
| 61-10-0909-PAD30 | 0.10 in (2.54 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-10-0909-PAD30G | 0.10 in (2.54 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-10-0909-PAD30KT | 0.10 in (2.54 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-10-0909-PAD30PN | 0.10 in (2.54 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-10-CUSTOM-PAD30 | 0.10 in (2.54 mm) | No Carrier (Unsupported) | Custom |
| 61-10-CUSTOM-PAD30G | 0.10 in (2.54 mm) | G - Woven Glass no PSA | Custom |
| 61-10-CUSTOM-PAD30KT | 0.10 in (2.54 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-10-CUSTOM-PAD30PN | 0.10 in (2.54 mm) | PN - PEN Film | Custom |
| 61-12-0909-PAD30 | 0.12 in (3.05 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-12-0909-PAD30G | 0.12 in (3.05 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-12-0909-PAD30KT | 0.12 in (3.05 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-12-0909-PAD30PN | 0.12 in (3.05 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-12-CUSTOM-PAD30 | 0.12 in (3.05 mm) | No Carrier (Unsupported) | Custom |
| 61-12-CUSTOM-PAD30G | 0.12 in (3.05 mm) | G - Woven Glass no PSA | Custom |
| 61-12-CUSTOM-PAD30KT | 0.12 in (3.05 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-12-CUSTOM-PAD30PN | 0.12 in (3.05 mm) | PN - PEN Film | Custom |
| 61-13-0909-PAD30 | 0.13 in (3.30 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-13-0909-PAD30G | 0.13 in (3.30 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-13-0909-PAD30KT | 0.13 in (3.30 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-13-0909-PAD30PN | 0.13 in (3.30 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-13-CUSTOM-PAD30 | 0.13 in (3.30 mm) | No Carrier (Unsupported) | Custom |
| 61-13-CUSTOM-PAD30G | 0.13 in (3.30 mm) | G - Woven Glass no PSA | Custom |
| 61-13-CUSTOM-PAD30KT | 0.13 in (3.30 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-13-CUSTOM-PAD30PN | 0.13 in (3.30 mm) | PN - PEN Film | Custom |
| 61-14-0909-PAD30 | 0.14 in (3.56 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-14-0909-PAD30G | 0.14 in (3.56 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-14-0909-PAD30KT | 0.14 in (3.56 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-14-0909-PAD30PN | 0.14 in (3.56 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-14-CUSTOM-PAD30 | 0.14 in (3.56 mm) | No Carrier (Unsupported) | Custom |
| 61-14-CUSTOM-PAD30G | 0.14 in (3.56 mm) | G - Woven Glass no PSA | Custom |
| 61-14-CUSTOM-PAD30KT | 0.14 in (3.56 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-14-CUSTOM-PAD30PN | 0.14 in (3.56 mm) | PN - PEN Film | Custom |
| 61-15-0909-PAD30 | 0.15 in (3.81 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-15-0909-PAD30G | 0.15 in (3.81 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-15-0909-PAD30KT | 0.15 in (3.81 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-15-0909-PAD30PN | 0.15 in (3.81 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-15-CUSTOM-PAD30 | 0.15 in (3.81 mm) | No Carrier (Unsupported) | Custom |
| 61-15-CUSTOM-PAD30G | 0.15 in (3.81 mm) | G - Woven Glass no PSA | Custom |
| 61-15-CUSTOM-PAD30KT | 0.15 in (3.81 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-15-CUSTOM-PAD30PN | 0.15 in (3.81 mm) | PN - PEN Film | Custom |
| 61-16-0909-PAD30 | 0.16 in (4.06 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-16-0909-PAD30G | 0.16 in (4.06 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-16-0909-PAD30KT | 0.16 in (4.06 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-16-0909-PAD30PN | 0.16 in (4.06 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-16-CUSTOM-PAD30 | 0.16 in (4.06 mm) | No Carrier (Unsupported) | Custom |
| 61-16-CUSTOM-PAD30G | 0.16 in (4.06 mm) | G - Woven Glass no PSA | Custom |
| 61-16-CUSTOM-PAD30KT | 0.16 in (4.06 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-16-CUSTOM-PAD30PN | 0.16 in (4.06 mm) | PN - PEN Film | Custom |
| 61-18-0909-PAD30 | 0.18 in (4.57 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-18-0909-PAD30G | 0.18 in (4.57 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-18-0909-PAD30KT | 0.18 in (4.57 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-18-0909-PAD30PN | 0.18 in (4.57 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-18-CUSTOM-PAD30 | 0.18 in (4.57 mm) | No Carrier (Unsupported) | Custom |
| 61-18-CUSTOM-PAD30G | 0.18 in (4.57 mm) | G - Woven Glass no PSA | Custom |
| 61-18-CUSTOM-PAD30KT | 0.18 in (4.57 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-18-CUSTOM-PAD30PN | 0.18 in (4.57 mm) | PN - PEN Film | Custom |
| 61-20-0909-PAD30 | 0.20 in (5.08 mm) | No Carrier (Unsupported) | 9 x 9 in (229 x 229 mm) |
| 61-20-0909-PAD30G | 0.20 in (5.08 mm) | G - Woven Glass no PSA | 9 x 9 in (229 x 229 mm) |
| 61-20-0909-PAD30KT | 0.20 in (5.08 mm) | KT - Thermally Enhanced Polyimide | 9 x 9 in (229 x 229 mm) |
| 61-20-0909-PAD30PN | 0.20 in (5.08 mm) | PN - PEN Film | 9 x 9 in (229 x 229 mm) |
| 61-20-CUSTOM-PAD30 | 0.20 in (5.08 mm) | No Carrier (Unsupported) | Custom |
| 61-20-CUSTOM-PAD30G | 0.20 in (5.08 mm) | G - Woven Glass no PSA | Custom |
| 61-20-CUSTOM-PAD30KT | 0.20 in (5.08 mm) | KT - Thermally Enhanced Polyimide | Custom |
| 61-20-CUSTOM-PAD30PN | 0.20 in (5.08 mm) | PN - PEN Film | Custom |
| 62-02-0909-PAD30A | 0.02 in (0.51 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-02-CUSTOM-PAD30A | 0.02 in (0.51 mm) | A - Aluminum Foil with PSA | Custom |
| 62-03-0909-PAD30A | 0.03 in (0.76 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-03-CUSTOM-PAD30A | 0.03 in (0.76 mm) | A - Aluminum Foil with PSA | Custom |
| 62-04-0909-PAD30A | 0.04 in (1.02 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-04-CUSTOM-PAD30A | 0.04 in (1.02 mm) | A - Aluminum Foil with PSA | Custom |
| 62-05-0909-PAD30A | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-05-CUSTOM-PAD30A | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | Custom |
| 62-06-0909-PAD30A | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-06-CUSTOM-PAD30A | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | Custom |
| 62-07-0909-PAD30A | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-07-CUSTOM-PAD30A | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | Custom |
| 62-08-0909-PAD30A | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-08-CUSTOM-PAD30A | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | Custom |
| 62-10-0909-PAD30A | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-10-CUSTOM-PAD30A | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | Custom |
| 62-12-0909-PAD30A | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-12-CUSTOM-PAD30A | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | Custom |
| 62-13-0909-PAD30A | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-13-CUSTOM-PAD30A | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | Custom |
| 62-14-0909-PAD30A | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-14-CUSTOM-PAD30A | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | Custom |
| 62-15-0909-PAD30A | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-15-CUSTOM-PAD30A | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | Custom |
| 62-16-0909-PAD30A | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-16-CUSTOM-PAD30A | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | Custom |
| 62-18-0909-PAD30A | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-18-CUSTOM-PAD30A | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | Custom |
| 62-20-0909-PAD30A | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | 9 x 9 in (229 x 229 mm) |
| 62-20-CUSTOM-PAD30A | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | Custom |
| 69-11-20672-PAD30 | 0.10 in (2.54 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20672-PAD30G | 0.10 in (2.54 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20672-PAD30KT | 0.10 in (2.54 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20672-PAD30PN | 0.10 in (2.54 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20675-PAD30 | 0.13 in (3.30 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20675-PAD30G | 0.13 in (3.30 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20675-PAD30KT | 0.13 in (3.30 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20675-PAD30PN | 0.13 in (3.30 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20684-PAD30 | 0.04 in (1.02 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20684-PAD30G | 0.04 in (1.02 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20684-PAD30KT | 0.04 in (1.02 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20684-PAD30PN | 0.04 in (1.02 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20685-PAD30 | 0.07 in (1.78 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20685-PAD30G | 0.07 in (1.78 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20685-PAD30KT | 0.07 in (1.78 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20685-PAD30PN | 0.07 in (1.78 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20686-PAD30 | 0.16 in (4.06 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20686-PAD30G | 0.16 in (4.06 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20686-PAD30KT | 0.16 in (4.06 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20686-PAD30PN | 0.16 in (4.06 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20687-PAD30 | 0.20 in (5.08 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20687-PAD30G | 0.20 in (5.08 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20687-PAD30KT | 0.20 in (5.08 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20687-PAD30PN | 0.20 in (5.08 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20698-PAD30 | 0.02 in (0.51 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20698-PAD30G | 0.02 in (0.51 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20698-PAD30KT | 0.02 in (0.51 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20698-PAD30PN | 0.02 in (0.51 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20913-PAD30 | 0.03 in (0.76 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20913-PAD30G | 0.03 in (0.76 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20913-PAD30KT | 0.03 in (0.76 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20913-PAD30PN | 0.03 in (0.76 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-20991-PAD30 | 0.06 in (1.52 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-20991-PAD30G | 0.06 in (1.52 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-20991-PAD30KT | 0.06 in (1.52 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-20991-PAD30PN | 0.06 in (1.52 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-21259-PAD30 | 0.08 in (2.03 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-21259-PAD30G | 0.08 in (2.03 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-21259-PAD30KT | 0.08 in (2.03 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-21259-PAD30PN | 0.08 in (2.03 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-27100-PAD30 | 0.14 in (3.56 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-27100-PAD30G | 0.14 in (3.56 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-27100-PAD30KT | 0.14 in (3.56 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-27100-PAD30PN | 0.14 in (3.56 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-27101-PAD30 | 0.15 in (3.81 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-27101-PAD30G | 0.15 in (3.81 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-27101-PAD30KT | 0.15 in (3.81 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-27101-PAD30PN | 0.15 in (3.81 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-27102-PAD30 | 0.12 in (3.05 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-27102-PAD30G | 0.12 in (3.05 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-27102-PAD30KT | 0.12 in (3.05 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-27102-PAD30PN | 0.12 in (3.05 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-27103-PAD30 | 0.18 in (4.57 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-27103-PAD30G | 0.18 in (4.57 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-27103-PAD30KT | 0.18 in (4.57 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-27103-PAD30PN | 0.18 in (4.57 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-11-27395-PAD30 | 0.05 in (1.27 mm) | No Carrier (Unsupported) | 18 x 18 in (457 x 457 mm) |
| 69-11-27395-PAD30G | 0.05 in (1.27 mm) | G - Woven Glass no PSA | 18 x 18 in (457 x 457 mm) |
| 69-11-27395-PAD30KT | 0.05 in (1.27 mm) | KT - Thermally Enhanced Polyimide | 18 x 18 in (457 x 457 mm) |
| 69-11-27395-PAD30PN | 0.05 in (1.27 mm) | PN - PEN Film | 18 x 18 in (457 x 457 mm) |
| 69-12-20672-PAD30A | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20675-PAD30A | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20684-PAD30A | 0.04 in (1.02 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20685-PAD30A | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20686-PAD30A | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20687-PAD30A | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20698-PAD30A | 0.02 in (0.51 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20913-PAD30A | 0.03 in (0.76 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-20991-PAD30A | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-21259-PAD30A | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-27100-PAD30A | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-27101-PAD30A | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-27102-PAD30A | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-27103-PAD30A | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |
| 69-12-27395-PAD30A | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | 18 x 18 in (457 x 457 mm) |