Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore 00) solution with 6.0 W/m-K of thermal conductivity.
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Contact & Support Information |
|---|
| Request a Chomerics Product Sample |
| Find Your Local Parker Chomerics Sales Rep or Distributor |
| Request a Quote |
| Products | Material Thickness | Carrier Type | Shape | Size |
|---|---|---|---|---|
| 61-04-1015-PAD60 | 0.04 in (1.01 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-04-CUSTOM-PAD60 | 0.04 in (1.01 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-05-1015-PAD60 | 0.05 in (1.27 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-05-CUSTOM-PAD60 | 0.05 in (1.27 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-06-1015-PAD60 | 0.06 in (1.52 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-06-CUSTOM-PAD60 | 0.06 in (1.52 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-07-1015-PAD60 | 0.07 in (1.78 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-07-CUSTOM-PAD60 | 0.07 in (1.78 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-08-1015-PAD60 | 0.08 in (2.03 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-08-CUSTOM-PAD60 | 0.08 in (2.03 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-09-1015-PAD60 | 0.09 in (2.29 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-09-CUSTOM-PAD60 | 0.09 in (2.29 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-10-1015-PAD60 | 0.10 in (2.54 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-10-CUSTOM-PAD60 | 0.10 in (2.54 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-11-1015-PAD60 | 0.11 in (2.79 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-11-CUSTOM-PAD60 | 0.11 in (2.79 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-12-1015-PAD60 | 0.12 in (3.05 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-12-CUSTOM-PAD60 | 0.12 in (3.05 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-13-1015-PAD60 | 0.13 in (3.30 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-13-CUSTOM-PAD60 | 0.13 in (3.30 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-14-1015-PAD60 | 0.14 in (3.56 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-14-CUSTOM-PAD60 | 0.14 in (3.56 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-15-1015-PAD60 | 0.15 in (3.81 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-15-CUSTOM-PAD60 | 0.15 in (3.81 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-16-1015-PAD60 | 0.16 in (4.06 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-16-CUSTOM-PAD60 | 0.16 in (4.06 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-17-1015-PAD60 | 0.17 in (4.32 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-17-CUSTOM-PAD60 | 0.17 in (4.32 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-18-1015-PAD60 | 0.18 in (4.57 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-18-CUSTOM-PAD60 | 0.18 in (4.57 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-19-1015-PAD60 | 0.19 in (4.83 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-19-CUSTOM-PAD60 | 0.19 in (4.83 mm) | No Carrier (Unsupported) | Custom | Custom |
| 61-20-1015-PAD60 | 0.20 in (5.08 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 61-20-CUSTOM-PAD60 | 0.20 in (5.08 mm) | No Carrier (Unsupported) | Custom | Custom |
| 62-02-1015-PAD60A | 0.02 in (0.508 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-03-1015-PAD60A | 0.03 in (0.762 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-04-1015-PAD60A | 0.04 in (1.01 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-04-CUSTOM-PAD60A | 0.04 in (1.01 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-05-1015-PAD60A | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-05-CUSTOM-PAD60A | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-06-1015-PAD60A | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-06-CUSTOM-PAD60A | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-07-1015-PAD60A | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-07-CUSTOM-PAD60A | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-08-1015-PAD60A | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-08-CUSTOM-PAD60A | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-09-1015-PAD60A | 0.09 in (2.29 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-09-CUSTOM-PAD60A | 0.09 in (2.29 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-10-1015-PAD60A | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-10-CUSTOM-PAD60A | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-11-1015-PAD60A | 0.11 in (2.79 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-11-CUSTOM-PAD60A | 0.11 in (2.79 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-12-1015-PAD60A | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-12-CUSTOM-PAD60A | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-13-1015-PAD60A | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-13-CUSTOM-PAD60A | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-14-1015-PAD60A | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-14-CUSTOM-PAD60A | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-15-1015-PAD60A | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-15-CUSTOM-PAD60A | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-16-1015-PAD60A | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-16-CUSTOM-PAD60A | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-17-1015-PAD60A | 0.17 in (4.32 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-17-CUSTOM-PAD60A | 0.17 in (4.32 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-18-1015-PAD60A | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-18-CUSTOM-PAD60A | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-19-1015-PAD60A | 0.19 in (4.83 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-19-CUSTOM-PAD60A | 0.19 in (4.83 mm) | A - Aluminum Foil with PSA | Custom | Custom |
| 62-20-1015-PAD60A | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
| 62-20-CUSTOM-PAD60A | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | Custom | Custom |