Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The TS Series PFA/PTFE Thermocouple Sensor Assembly is suited for point-of-use temperature monitoring in ultra-high purity fluid handling systems. It offers superior corrosion resistance and is designed to accept any 1/8 inch thermocouple probe.
| Literature and Reference Materials |
|---|
| Veriflo CAD File Locator Guide |
| Thermocouple Sensor Assembly TS Series |
| Products | Configuration | Connection 1 Size | Connection 1 Style | Connection 2 Size | Sensor type | Connection 2 Type | Connection 1 Type |
|---|---|---|---|---|---|---|---|
| TS-4B4BS-01 | Straight Thru Pattern | 1/4" | Parbond | 1/4" | K Type Thermocouple | Parbond | |
| TS-6F6FS-01 | Straight Thru Pattern | 3/8" | 3/8" | K Type Thermocouple | Flare | Flare | |
| TS-8B8BS-01 | Straight Thru Pattern | 1/2" | Parbond | 1/2" | K Type Thermocouple | Parbond | |
| TS-8F8FS-01 | Straight Thru Pattern | 1/2" | 1/2" | K Type Thermocouple | Flare | Flare | |
| TS-8RF8FS-01 | Straight Thru Pattern | 1/2" | Redi-Flare | 1/2" | K Type Thermocouple | Flare | |
| TS-12F12FS-01 | Straight Thru Pattern | 3/4" | 3/4" | K Type Thermocouple | Flare | Flare | |
| TS-16F16FS-01 | Straight Thru Pattern | 1" | 1" | K Type Thermocouple | Flare | Flare | |
| TS-8BS8B-01 | Angled Pattern | 1/2" | Parbond | 1/2" | K Type Thermocouple | Parbond | |
| TS-8FS8F-01 | Angled Pattern | 1/2" | 1/2" | K Type Thermocouple | Flare | Flare | |
| TS-12FS12F-01 | Angled Pattern | 3/4" | 3/4" | K Type Thermocouple | Flare | Flare | |
| TS-16FS16F-01 | Angled Pattern | 1" | 1" | K Type Thermocouple | Flare | Flare | |
| TS-4B4BS-02 | Straight Thru Pattern | 1/4" | Parbond | 1/4" | J Type Thermocouple | Parbond | |
| TS-6F6FS-02 | Straight Thru Pattern | 3/8" | 3/8" | J Type Thermocouple | Flare | Flare | |
| TS-8B8BS-02 | Straight Thru Pattern | 1/2" | Parbond | 1/2" | J Type Thermocouple | Parbond | |
| TS-8F8FS-02 | Straight Thru Pattern | 1/2" | 1/2" | J Type Thermocouple | Flare | Flare | |
| TS-8RF8FS-02 | Straight Thru Pattern | 1/2" | Redi-Flare | 1/2" | J Type Thermocouple | Flare | |
| TS-12F12FS-02 | Straight Thru Pattern | 3/4" | 3/4" | J Type Thermocouple | Flare | Flare | |
| TS-16F16FS-02 | Straight Thru Pattern | 1" | 1" | J Type Thermocouple | Flare | Flare | |
| TS-8BS8B-02 | Angled Pattern | 1/2" | Parbond | 1/2" | J Type Thermocouple | Parbond | |
| TS-8FS8F-02 | Angled Pattern | 1/2" | 1/2" | J Type Thermocouple | Flare | Flare | |
| TS-12FS12F-02 | Angled Pattern | 3/4" | 3/4" | J Type Thermocouple | Flare | Flare | |
| TS-16FS16F-02 | Angled Pattern | 1" | 1" | J Type Thermocouple | Flare | Flare |