Thermoplastic, Low Pressure Quick Couplings - Spectrum Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Flow Rate

Connection Type

Connection Thread Size (inch)

Connection Tube Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoplastic, Low Pressure Quick Couplings - Spectrum Series Thermoplastic, Low Pressure Quick Couplings - Spectrum Series Thermoplastic, Low Pressure Quick Couplings - Spectrum Series

Thermoplastic, Low Pressure Quick Couplings - Spectrum Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Application: Low Pressure Fluids & Gases
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Product Type: Push to connect
  • Maximum Operating Temperature: 180 °F, 80 °C
  • Valve Type: Poppet or unvalved
  • Minimum Operating Temperature: 0 °F, -20 °C
  • Body Size: 1/8, 3/8 inch
  • Flow Rate: 1.5 to 4.5 gal/min
  • Connection Type: Female Thread, Male Thread, Hose Barb, Bulkhead Hose Barb
  • Vacuum Pressure Rating: No
  • Body Material: Acetal
  • Spring Material: Stainless steel
  • Seal Material: Nitrile
  • Lock Type: Four point finger lock
Safety Warning

Full Product Description

Spectrum Series Couplers (thermoplastic) up to 145 psi connect with Spectrum Series Nipples.

Parker's Spectrum Series are low pressure, push-to-connect thermoplastic couplings. Couplers are valved while Nipples are available in both valved and unvalved versions. Couplers and nipples are  light weight and compact in size with high flow and chemical compatibility.

Technical Characteristics:
• Sizes: 1/8" & 3/8"
• Materials: Body: Acetal, Spring: 316 Stainless Steel
• Port Ends: Female Pipe, Male Pipe, Hose Barb, Bulkhead Hose Barb
• Seal Options: Nitrile, Fluorocarbon
• Other Coupler Options Include: Panel Mount Couplers, Keyed Colors (Sleeves), PVDF & PEEK materials (contact us for availability)

Markets:
• Chemical Processing
• Food and Beverage
• Industrial
• Semi-conductor industry

Features/Benefits:
• Acetal body material and stainless springs are compatible with many chemicals
• Valved couplers and can be used with  valved or unvalved nipples to be versatile as single or double shut off connections
• Light weight and compact with a variety of end fittings including bulk head and panel mount options
• More cost-effective than metal couplings

Applications:  
• Fluid conveyance
• Food and beverage processing and packaging
• Process equipment
• Automation equipment
• Cooling lines

Related Documents

×
Products Coupling Half Body Size (inch) Flow Rate Connection Type Connection Thread Size (inch) Connection Tube Inside Diameter
S2-ACV-03-BHB Female Coupler 1/8 1.5 Bulkhead Hose barb na 3/16
S2-ACV-03-HB Female Coupler 1/8 1.5 Hose barb na 3/16
S2-ACV-04-FP Female Coupler 1/8 1.5 Female NPT 1/4 - 18 na
S2-ACV-04-HB Female Coupler 1/8 1.5 Hose barb na 1/4
S2-ACV-04-MP Female Coupler 1/8 1.5 Male NPT 1/4 - 18 na
S2-ANS-03-BHB Male Nipple 1/8 1.5 Bulkhead Hose barb na 3/16
S2-ANS-03-HB Male Nipple 1/8 1.5 Hose barb na 3/16
S2-ANS-04-BHB Male Nipple 1/8 1.5 Bulkhead Hose barb na 1/4
S2-ANS-04-FP Male Nipple 1/8 1.5 Female NPT 1/4 - 18 na
S2-ANS-04-HB Male Nipple 1/8 1.5 Hose barb na 1/4
S2-ANS-04-MP Male Nipple 1/8 1.5 Male NPT 1/4 - 18 na
S2-ANV-03-BHB Male Nipple 1/8 1.5 Bulkhead Hose barb na 3/16
S2-ANV-03-HB Male Nipple 1/8 1.5 Hose barb na 3/16
S2-ANV-04-FP Male Nipple 1/8 1.5 Female NPT 1/4 - 18 na
S2-ANV-04-HB Male Nipple 1/8 1.5 Hose barb na 1/4
S2-ANV-04-MP Male Nipple 1/8 1.5 Male NPT 1/4 - 18 na
S2-APV-04-FP Female Coupler 1/8 1.5 Female Panel Mount NPT 1/4 - 18 na
S2-APV-04-HB Female Coupler 1/8 1.5 Panel mount hose barb na 1/4
S6-ACV-04-FP Female Coupler 3/8 4.5 Female NPT 1/4 - 18 na
S6-ACV-04-HB Female Coupler 3/8 4.5 Hose barb na 1/4
S6-ACV-04-MP Female Coupler 3/8 4.5 Male NPT 1/4 - 18 na
S6-ACV-06-FP Female Coupler 3/8 4.5 Female NPT 3/8 - 18 na
S6-ACV-06-HB Female Coupler 3/8 4.5 Hose barb na 3/8
S6-ACV-06-MP Female Coupler 3/8 4.5 Male NPT 3/8 - 18 na
S6-ANS-04-HB Male Nipple 3/8 4.5 Hose barb na 1/4
S6-ANS-06-FP Male Nipple 3/8 4.5 Female NPT 3/8 - 18 na
S6-ANS-06-HB Male Nipple 3/8 4.5 Hose barb na 3/8
S6-ANS-06-MP Male Nipple 3/8 4.5 Male NPT 3/8 - 18 na
S6-ANV-04-FP Male Nipple 3/8 4.5 Female NPT 1/4 - 18 na
S6-ANV-04-HB Male Nipple 3/8 4.5 Hose barb na 1/4
S6-ANV-04-MP Male Nipple 3/8 4.5 Male NPT 1/4 - 18 na
S6-ANV-06-FP Male Nipple 3/8 4.5 Female NPT 3/8 - 18 na
S6-ANV-06-HB Male Nipple 3/8 4.5 Hose barb na 3/8
S6-ANV-06-MP Male Nipple 3/8 4.5 Male NPT 3/8 - 18 na

687PDC
687539