Hot Water & Steam Transfer Hose - Thermopress 10 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hot Water & Steam Transfer Hose - Thermopress 10

Hot Water & Steam Transfer Hose - Thermopress 10

Thermopress 10 is engineered for delivery of hot water, non-aggressive hot liquids and steam to a maximum temperature of +120 °C (+248 °F).

Technical Specifications

  • Weight: 0.25 to 2.08 lb/ft, 0.38 to 3.10 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 1.0 MPa, 10 bar, 150 psi
  • Product Type: Steam Hose, Transfer Hose, Water Hose
  • Cover Material: Nitrosamine Free, Ethylene Propylene Diene Monomer (EPDM)
  • Technology: Fluid & Gas Handling
  • Product Style: Delivery
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Design Factor: 4:1
  • Minimum Bend Radius: 120 to 600 mm, 4.724 to 23.622 inch
  • Media: Chemicals (Non-aggressive Hot Liquids) - Check your fluid compatibility with our catalogue chart., Mild Chemicals (Hot Liquids) - Check your fluid compatibility with our catalogue chart., Steam (max. 120°C), Water (Hot Water)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.472 to 2-3/8 inch, 12 to 60 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Length: 40 to 100 m
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Outside Diameter: 0.886 to 3.228 inch, 22.5 to 82 mm
Safety Warning

Full Product Description

Thermopress 10 is a hose developed to offer a reliable solution in critical applications such as connecting boilers to air conditioning units and for hot water cleaning systems. The Nitrosamine free compounds is formulated to respect the natural environment, to safeguard the quality of life and to assure an easy disposal after use.

Markets
• Industrial
• Heating, Ventilating and Air Conditioning (HVAC)

Features/Benefits
• Robust structure for a reliable and long lasting use
• Compounds highly resistant to environmental stress for longevity of use
• Long package length on small sizes for reduced order cadence
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Hot water
• Steam
• Non aggressive hot liquids

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm) Length (m)
IH36800002/100 0.472 12 100
IH36800003/80 0.591 15 80
IH36800004/80 0.709 18 80
IH36800005/80 0.787 20 80
IH36800006/40 0.984 25 40
IH36800007/40 1.181 30 40
IH36800009/40 1.575 40 40
IH36800011/40 2 50 40
IH36800012/40 2-3/8 60 40

687PDC
687513