Thermostatic Expansion Valve - Sporlan - Type EBS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type EBS

Thermostatic Expansion Valve - Sporlan - Type EBS

Parker Sporlan Type EBS thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Application: Commercial Refrigeration, Air Conditioning, Low Temp Refrigeration
  • Product Type: EBS- Valve
  • Refrigerant Type: R-12, R-134A, R-407A/R-407C/R-407F, R-507, R-404A, R-22
  • Thermostatic Charge: C, CP60, Z, ZP, CP100, GA, CP115, ZP40
  • Nominal Capacity: 1-1/2 to 20 ton
  • Inlet Connection Size: 1/2 to 7/8 inch ODF
  • Outlet Connection Size: 7/8 to 1-3/8 inch (ODF)
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Equalizer Connection Type: Externally Equalized
  • Capillary Tube Length: 0.76 to 3.05 m, 30 inch to 10 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 83
  • Actuation Type: n/a
  • Body Material: Brass
  • Configuration: Straight Through
  • Connection Size: n/a
  • Connection Type: ODF Solder
  • Flow Rate: n/a
  • Function: Superheat Control
  • Maximum Operating Temperature: n/a
  • Minimum Operating Temperature: n/a
  • Seal Material: Metal to Metal
Safety Warning

Full Product Description

The Parker Sporlan Type EBS balance ported thermostatic expansion valves have a brass bar stock body with extended ODF  connections, adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance. The balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation. Depending on its capacity, makes it suitable for bi-directional operation.                                                                                                       

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage units

Features and Benefits:
• Balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from      influencing valve operation
• Thermostatic charges available to match system conditions
• Available with external equalizer
• Design working pressure of 450 psi (31 bar)

Applications:
• Systems with widely varying operating conditions
• Capacity ranges from 8 to 20 tons R-22
• Supermarket rack systems
• Air Conditioning – Residential, Commercial, Chillers       
• Transportation – Units on Truck/Trailer, Bus and Vans

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

687PDC
840599