Thermostatic Expansion Valve - Sporlan - Type SBF | Product Series

Filter by

    No filters selected

Application

Refrigerant Type

Thermostatic Charge

Nominal Capacity (ton)

Inlet Connection

Outlet Connection

Evaporator Equalizer Size (Inch)

Equalizer Method

Capillary Length (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type SBF

Thermostatic Expansion Valve - Sporlan - Type SBF

Sporlan Type SBF thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Technical Specifications

  • Product Type: SBF
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Strainer Type: 100 Mesh Removeable
  • Application: Air Conditioning, Commercial Refrigeration, Low Temp Refrigeration

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Sporlan Type SBF balance ported thermostatic expansion valves have a brass bar stock body with flare or sweat connections, adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance. The balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:
• Balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation
• Thermostatic charges available to match system conditions
• Available with external equalizer and internal equalizer
• Design working pressure of 450 psi (31 bar)

Applications:
• Systems with widely varying operating conditions
• Capacity ranges from 1/8 to 5 ton R-22
• Supermarket cases and rack systems, Food and Beverage units
• Air Conditioning – Residential, Commercial, Chillers
• Transportation – Units on Truck/Trailer, Bus and Vans
For over 80 years the Sporlan Division of ParkerHannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Application Refrigerant Type Thermostatic Charge Nominal Capacity (ton) Inlet Connection Outlet Connection Evaporator Equalizer Size (Inch) Equalizer Method Capillary Length (inch)
108617 Commercial Refrigeration R-404A C A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108619 Low Temp Refrigeration R-404A ZP A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108624 Commercial Refrigeration R-404A C B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108626 Low Temp Refrigeration R-404A ZP B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108629 Low Temp Refrigeration R-404A ZP C 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108647 Low Temp Refrigeration R-22 ZP40 AA 3/8" ODF 1/2" ODF N/A Internally Equalized 30
108684 Low Temp Refrigeration R-22 ZP A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108685 Low Temp Refrigeration R-22 ZP40 A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108696 Low Temp Refrigeration R-22 ZP AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108699 Low Temp Refrigeration R-22 ZP40 AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108709 Low Temp Refrigeration R-22 ZP B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108712 Low Temp Refrigeration R-22 ZP40 B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108727 Low Temp Refrigeration R-22 ZP C 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108729 Low Temp Refrigeration R-22 ZP40 C 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108814 Low Temp Refrigeration R-22 ZP40 AAA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108820 Low Temp Refrigeration R-404A ZP AAA 3/8" ODF 1/2" ODF N/A Internally Equalized 30
108823 Low Temp Refrigeration R-404A ZP AAA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108905 Low Temp Refrigeration R-22 ZP AAA 3/8" ODF 1/2" ODF N/A Internally Equalized 30
108927 Low Temp Refrigeration R-404A ZP A 3/8" ODF 1/2" ODF N/A Internally Equalized 30
108975 Low Temp Refrigeration R-404A ZP A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 60
108999 Low Temp Refrigeration R-404A ZP AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 60
109003 Low Temp Refrigeration R-404A ZP AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
109148 Low Temp Refrigeration R-404A ZP B 3/8" ODF 1/2" ODF N/A Internally Equalized 30
111718 Low Temp Refrigeration R-22 ZP AAA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
111749 Air Conditioning R-22 GA A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
111877 Low Temp Refrigeration R-404A ZP55 AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
112136 Low Temp Refrigeration R-404A ZP B 3/8" ODF 5/8" ODF 1/4" ODF Externally Equalized 30
112189 Low Temp Refrigeration R-404A ZP C 3/8" ODF 5/8" ODF 1/4" ODF Externally Equalized 30
112195 Low Temp Refrigeration R-134a ZP A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
112202 Low Temp Refrigeration R-404A ZP AA 3/8" ODF 5/8" ODF N/A Internally Equalized 60
112307 Low Temp Refrigeration R-404A ZP B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 60
112309 Low Temp Refrigeration R-22 ZP40 C 3/8" ODF 5/8" ODF 1/4" ODF Externally Equalized 60
112352 Low Temp Refrigeration R-134a ZP AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 60
108756 Low Temp Refrigeration R-448/R-449 ZP C 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
111865 Low Temp Refrigeration R-404A ZP55 A 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30
108695 Low Temp Refrigeration R-448/R-449 Z AA 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 60
108755 Low Temp Refrigeration R-448/R-449 ZP B 3/8" ODF 1/2" ODF 1/4" ODF Externally Equalized 30

687PDC
840599