Thermowell,ThermoSync® Thermowell RTD Assembly | Product Series

Filter by

    No filters selected

Pipeline Size (inch)

Fitting Material

Union Material

Element

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermowell,ThermoSync® Thermowell RTD Assembly Thermowell,ThermoSync® Thermowell RTD Assembly

Thermowell,ThermoSync® Thermowell RTD Assembly

Parker PGI's ThermoSync® Thermowell RTD Assembly is in an explosion-proof conduit box that offers maximum safety for hazardous locations in a ready-to-install unit. The unit includes a thermowell, RTD probe, fitting, close nipple, and coupler.

Technical Specifications

  • Body Material: 316 SS Thermowell | 316 SS Close Nipple | Delrin® Fitting | PVC Union
  • Connection Size: 3/4" MNPT | 1/2" MNPT - Optional
  • Fits Pipeline Size: 2 | 3-4 | 6-8 | 10-12 inch
  • Includes: 4 Platinum Wire-Wound or 6 Platinum Wire-Wound Spring Loaded Dual RTD Probe
  • Additional Options: 4-Point or 6-Point RTD Calibration with 316 SS Identification/Calibration Data Tag | Vent/Bleed Hole | 316 SS Fitting (Delrin® Std) | 316 SS Union (PVC Std)
Safety Warning

Full Product Description

Parker PGI’s Thermosync® Thermowell RTD Assembly uses an explosion-proof conduit box which is designed to extinguish flames internally and would prevent flames from reaching any flammable surrounding materials or environment.  This makes the ThermoSync Thermowell and RTD probe more suitable for installation in hazardous locations.   The aluminum conduit box is supplied with a wiring connector and has ½” NPT connections.  The Thermowell union and fitting to the conduit box are supplied as a standard in PVC and Delrin but are also available in stainless steel. All configurations come pre-assembled, allowing for easier, faster installations.      

Markets:
• Chemical
• Petrochemical
• Oil and Gas


Features/Benefits:
• Two piece Protection Tube design
• Tube body is insulating PVC plastic for excellent thermal insulation
• Explosion proof conduit box
• Pre-assemblied unit
• Options of cap & chain assembly, vent /bleed hole and SS tag

Applications:
• Gas flow measurement systems

Related Documents

×
Products Pipeline Size (inch) Fitting Material Union Material Element Additional Options
ATA-1000L2-BR4U 2" Delrin® 316 SS 4 Platinum Wire-Wound RTD N/A
ATA-1000L4-BR4U 3-4" Delrin® 316 SS 4 Platinum Wire-Wound RTD N/A
ATA-1000L8-BR4U 6-8" Delrin® 316 SS 4 Platinum Wire-Wound RTD N/A
ATA-1000L12-BR4U 10-12" Delrin® 316 SS 4 Platinum Wire-Wound RTD N/A
ATA-1000L2-BCFR4VW1C 2" 316 SS PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L4-BCFR4VW1C 3-4" 316 SS PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L8-BCFR4VW1C 6-8" 316 SS PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L12-BCFR4VW1C 10-12" 316 SS PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L2-BCFR6VW1C 2" 316 SS PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L4-BCFR6VW1C 3-4" 316 SS PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L8-BCFR6VW1C 6-8" 316 SS PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L12-BCFR6VW1C 10-12" 316 SS PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L2-BCR4VW1C 2" Delrin® PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L4-BCR4VW1C 3-4" Delrin® PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L8-BCR4VW1C 6-8" Delrin® PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L12-BCR4VW1C 10-12" Delrin® PVC 4 Platinum Wire-Wound RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L2-BCR6VW1C 2" Delrin® PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L4-BCR6VW1C 3-4" Delrin® PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L8-BCR6VW1C 6-8" Delrin® PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole
ATA-1000L12-BCR6VW1C 10-12" Delrin® PVC 6 Platinum Wire-Wound Dual RTD RTD Calibration w/316 SS ID Tag + Bleed Hole

687PDC
687516