Threshold Sensor Fittings - Metric | Product Series

Filter by

    No filters selected

Style

Connection 1 Thread Size (mm)

Pilot Line (mm)

Connection 1 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Threshold Sensor Fittings - Metric Threshold Sensor Fittings - Metric

Threshold Sensor Fittings - Metric

Threshold Sensors detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic or electric output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.

Technical Specifications

  • Connection Type: Thread, Plug-In
  • Shape: Tee, Straight
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Maximum Operating Pressure: 115 psi, 8 bar
  • Bolt Material: Brass
  • Cracking Pressure: 0.5 - 0.58 bar
  • Response Time: 3 ms
  • Application: Pneumatics, Robotics, Textile, Semiconductor, Packaging

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Threshold Sensor fitting detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic or electrical output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold. Threshold sensor fittings are compact and can be mounted on the cylinder, on the control valve or on a terminal block provided it is between the cylinder and the flow control. For accuracy, the flow control regulator should be positioned as close as possible to the cylinder. It can also be fitted to a sensor fitting mounted on the cylinder.

Markets:
• Factory/Process Automation
• Packaging
• Pneumatics
• Semi-conductor

Features/Benefits:
• No adjustment to position detectors is necessary
• Totally pneumatic installation
• 2 possible installations:
-Supplied with permanent pressure (P1): produces a pneumatic signal when the back pressure threshold is reached
- Supplied from the control valve-cylinder circuit on the opposite side: no unexpected pneumatic signal (S) can appear during pressurisation due to the actuating pressure which supplies the sensor fitting (P1)

- With Electrical Output
• Combined electrical and pneumatic installation
• Installation with continuous electrical supply only (BU)
• Guarantees an electrical signal when the back pressure threshold is reached
• Polymer body
• Pneumatic or electric version use with air piloted valve and solenoid piloted valve
• No limit switch pneumatic or electrical
• Mounting flow control directly on sensor provides an additional benefit of control without adding additional fittings

Applications:
• Sequence valve signal
• Pilot valve


Related Documents

×
Products Style Connection 1 Thread Size (mm) Pilot Line (mm) Connection 1 Style
PSBJ708-2G Male Thread 1/8 M5 BSPP
PSBJ708-4G Male Thread 1/4 M5 BSPP
PSBJ731-2G Male/Female Thread 1/8 4 BSPP
PSBJ731-4G Male/Female Thread 1/4 4 BSPP
PSBJ731-6G Male/Female Thread 3/8 4 BSPP
PSBJ731-M5 Male/Female Thread M5x0.8 4 BSPP
PSPE731-2G Pneumatic/Electric 1/8 Electric BSPP
PSPE731-4G Pneumatic/Electric 1/4 Electric BSPP
PSPE731-6G Pneumatic/Electric 3/8 Electric BSPP
PSPE731-M5 Pneumatic/Electric M5x0.8 Electric BSPP

687PDC
687547