TOC - Automatic self cleaning filter system | Parker NA

| #TOC

TOC

| #TOC

A smaller automatic self cleaning filter unit is the TwinOmatic Compact. The TwinOmatic compact is suitable for the light industries. Note: A TwinOmatic is a custom made piece of equipment, always contact us for your specific requirements.


Technical Specifications

  • Filter Type: Compact
  • Brand: Twin Filter
  • Equipment Type: Filtration
  • Industry Application: Water Intake
  • Width: 18.9 to 23.2 inch, 480 to 590 mm Others on request.
  • Height: 45.3 to 63.6 inch, 1150 to 1615 mm
  • Filter Area: 1.08 to 5.7 ft2, 0.1 to 0.5 m² (Others on request)
  • Weight: 93 to 194 lb (Empty), 42 to 88 kg (Empty)
  • Connection Size: DN 50 to DN 150, 2 to 6 inch
  • Materials of Construction: Housing: Carbon Steel
    Screen: Stainless steel 316L
    Nozzles: PVC
    others on request
  • Control Voltage: Electrical / PLC, 220 VAC single phase
  • Filter Efficiency Rating: 50 to 500 micron depending on application.
  • Minimum Operating Pressure: 29 psi, 2 bar
  • Clean Pressure Drop: < 1.45 psi, < 0.1 bar
  • Maximum Operating Temperature: 122.0 °F, 50.0 °C
  • Flow Rate: 450 to 2200 bbl/hr, 70 to 350 m3/hour subject to filter selectivity and solid handling
Safety Warning

Item Information

To complete our TwinOmatic automatic self-cleaning unit series, we offer the TwinOmatic Compact. 'The TwinOmatic Compact is a smaller and more compact version with a maximum flow rate of 2200 bbl/hr (350 m3/hr). This automatic self cleaning filter system is suitable for lighter industries and applications and through its compact design cost effective. The filter unit is electrically driven and controlled. The cleaning technology operates automatically. The mechanism uses unique suction nozzles which clean 100% of the total filtration area due to the spiral rotation of the suction scanner. A continuous flow rate is guaranteed, even during the automatic self cleaning process.

Benefits/Features:                                                                                                                                                                                                                                                                                                                                                                                                                                                                    

  • The TwinOmatic series is a competitive piece of filter equipment that can be used for the removal of suspended solids.
  • A TwinOmatic extends the life, performance and efficiency of downstream bag and/or cartridge filters and/or protect other equipment.
  • The filter flushes according to a preset differential pressure and/or a preset time. This ensures an uninterrupted flow and continuous filtration during cleaning of the filter screen.
  • Minimal flush water (less than 5% of the total flow) is used for a short period of time for the cleaning process.
  • Wide filtration range.  
  • Fully automatic operation.
  • Low maintenance.
  • TwinOmatic compact is cost effective.
                                                                                                                                                                                                                                                                                                                                                                                                               
Applications:                                                                                                                                                                                                                                                                                                                                                                                                                                                                  
  • Surface Water Intake
  • RO prefiltration
  • Cooling Water
  • General Process Water
                                                                                                                                                                                                                                                                                                                                                                                                                                                                         
Options:                                                                                                                                                                                                                                                                                                                                                                                                                                                         
  • Stainless steel housing.
  • Superduplex screen.
  • Stainless steel or delrin nozzles.
  • ATEX compliance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Oil and Gas Drilling Brochure
×

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106