TP2-2 - TP Series Tap Changer Oil Filter Systems | Parker NA

TP Series Tap Changer Oil Filter Systems | #TP2-2

TP2-2

TP Series Tap Changer Oil Filter Systems | #TP2-2

Parker Velcon TP Series On-Line Oil Filtration for Load Tap Changer Systems


Technical Specifications

  • Power Phase: 1
  • Enclosure: NEMA 4
  • Brand: Velcon
  • Frequency (Hz): 60
  • Assembly Includes: Temperature Control, Self Draining
  • Input Voltage (VAC): 230
  • Flow Rate (gpm): 3
  • Application: Electric Utility
  • Height: 43 inch
  • Width: 30 inch
  • Depth: 12 inch
  • Weight: 250 lb
  • Application: Electric Utility
  • Product Type: Load Tap Changer Filter System
Safety Warning

Item Information

Parker Velcon TP Series On-Line Oil Filtration for Load Tap Changer Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421