TPOO-18-S - Horizontal Plate Filters | Parker NA

| #TPOO-18-S

| #TPOO-18-S


Technical Specifications

  • Vessel Size: 18 Inch
  • Plate Thickness: S-Type for low average loads
  • Configuration: Outlet Only
  • Filter Type: Standard Outlet Only
  • Industry: Industrial
  • Brand: Twin Filter
  • Materials of Construction: 316L Stainless Steel
  • Filter Construction: Single Cartridge Filter Vessel
Safety Warning

Item Information

The principle of our Twin Plate Standard filter is a proven technology in a wide range of applications and suitable for batch filtration and fluids with a high dirt load.The contaminated fluid enters the vessel and flows through the filter media towards the central outlet, where it is discharged. The design may include a scavenger plate. This plate filters the last part of the batch which means that a minimal volume of unfiltered liquid is left behind in the vessel. Therefore the filter is ideally suited for high value liquids. Another benefit is the horizontal plate filter works with gravity so accidental or other interruptions have no effect on the filtration process.

Benefits horizontal plate standard filters:
• Cake stability, due to horizontal postion.
• Excellent precoating.
• Excellent cake discharge.
• Suitable for high value liquids .
• Totally closed construction.

Applications:
• Chemicals
• Pharmaceutical
• Edible oil
• Bio diesel
• Oleo chemicals
• Inks & Resins
• Gelatine
• Sweeteners / sugars

Options:
• Scavenger plate
• Rubber lined
• High alloy metals
• Spare cartridge or spare bottom to increase efficiency

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106