TR28/12/28L71 - Ermeto DIN tube to tube high pressure hydraulic tube fittings | Parker NA

Ermeto DIN tube to tube high pressure hydraulic tube fittings | #TR28/12/28L71

TR28/12/28L71

Ermeto DIN tube to tube high pressure hydraulic tube fittings | #TR28/12/28L71 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Connection 1 Size: 28 mm (O.D.)
  • Product Style: Reducer
  • Body Material: Stainless Steel
  • Connection 3 Size: 28 mm (O.D.)
  • Connection 2 Size: 12 mm (O.D.)
  • Shape: Tee
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Male 24° Cone
  • Connection 3 Type: Male 24° Cone
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Reducer
  • Product Series: EO Light
  • Configuration: Tube to Tube
  • Maximum Operating Pressure: 160 bar
  • Shape: Union Tee
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 28 mm Tube O.D.
  • Connection 2 Type: Male, 24° Cone
  • Connection 2 Size: 12 mm Tube O.D.
  • Connection 3 Type: Male, 24° Cone
  • Connection 3 Size: 28 mm Tube O.D.
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Body Material: Stainless Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F
Safety Warning

Item Information

The main function of Ermeto DIN tube to tube high pressure hydraulic tube fittings is to connect different numbers of tubes. This broad range of Ermeto DIN tube to tube high pressure hydraulic tube fittings, types G, GR, W, T, TR, K, SV, up to WSV is available in steel and in a stainless steel version. Depending on the specific application, the fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Ermeto DIN tube to tube high pressure hydraulic tube fittings can be used in applications of up to 800 bar (S series) and 500 bar (L series), so that the fittings can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614