Transair Coalescing Filters | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Flow Rate (dm3/s)

Port Thread Size (Inch)

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Coalescing Filters

Transair Coalescing Filters

Parker's line of coalescing filters provide unparalleled removal of liquid aerosols, water, oil and submicron particulate materials from compressed air systems. These filters will remove contaminates down to 0.01 microns.

Technical Specifications

  • Flow Rate: 38 to 120 SCFM, 28 to 59 dm3/sec
  • Port Thread Size: 1/2 to 1 inch
  • Drain Option: Manual, Auto Drain
  • Filter Efficiency Rating: 0.01 micron
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Cap Material: ABS
  • Retainer Material: Acetal
  • Filter Element Type: Sintered Polyethylene
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's line of coalescing filters are designed to remove liquid aerosols, water, oil and submicron particulate materials from compressed air systems. These coalescing filters will remove solid particles, water and oil aerosols down to 0.01 microns. Parker offers an array of filters to match flow and space restrictions without sacrificing performance. Through the use of connector brackets, these coalescing filters can attach to other Parker air preparation products.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• High efficient 0.01 micron filter elements
• Robust, lightweight aluminum construction
• Manual or auto drains

Applications:
• Compressed Air

Products Flow Rate (SCFM) Flow Rate (dm3/s) Port Thread Size (Inch) Drain Option
FP32FB94DSMN 38 28 1/2 Manual
FP32FB94DSAN 38 28 1/2 Auto
FP33FA94DSMN 72 34 1/2 Manual
FP33FA94DSAN 72 34 1/2 Auto
FP33FA96DSMN 72 34 3/4 Manual
FP33FA96DSAN 72 34 3/4 Auto
FP3YFA96DSCN 120 59 3/4 Manual
FP3YFA96DSAN 120 59 3/4 Auto
FP3YFA98DSCN 120 59 1 Manual
FP3YFA98DSAN 120 59 1 Auto

687PDC
687547