Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair® safety air couplers are designed for frequent connection and disconnection. The two-turn release system vents the downstream pressure, preventing serious injury.
California Residents: Prop-65 Warning
Parker |
| Compliance, Certifications & Safety |
|---|
| Transair Regulations & Certifications |
| Selector Guides |
|---|
| Transair Piping Designer Tool |
| Communities, Blogs & Industry Links |
|---|
| Transair Website |
| Literature and Reference Materials |
|---|
| Transair Inert Gas Bulletin |
| Transair Installation Manual |
| Transair Master Catalog |
| Transair Quick Reference Guide |
| Products | Coupling Half | Body Size | Connection Size | Industry Standards |
|---|---|---|---|---|
| CP15 A1N03 | Female NPT Coupler | 1/4 INCH | 3/8 INCH|9,53 MM | ARO |
| CP15 A1N04 | Female NPT Coupler | 1/4 INCH | 1/2 INCH|16,5 MM | ARO |
| CP15 A1N02 | Female NPT Coupler | 1/4 INCH | 1/4 INCH|6,35 MM | ARO |
| CP15 U1N02 | Female NPT Coupler | 1/4 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| CP15 U1N03 | Female NPT Coupler | 1/4 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| CP15 U1N04 | Female NPT Coupler | 1/4 INCH | 1/2 INCH|16,5 MM | ISO 4414, series B |
| CP15 U2N02 | Female NPT Coupler | 3/8 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| CP15 U2N03 | Female NPT Coupler | 3/8 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| CP15 U2N04 | Female NPT Coupler | 3/8 INCH | 1/2 INCH|16,5 MM | ISO 4414, series B |
| CP05 A1N02 | Male NPT Coupler | 1/4 INCH | 1/4 INCH|6,35 MM | ARO |
| CP05 A1N03 | Male NPT Coupler | 1/4 INCH | 3/8 INCH|9,53 MM | ARO |
| CP05 A1N04 | Male NPT Coupler | 1/4 INCH | 1/2 INCH|16,5 MM | ARO |
| CP05 U1N02 | Male NPT Coupler | 1/4 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| CP05 U1N03 | Male NPT Coupler | 1/4 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| CP05 U1N04 | Male NPT Coupler | 1/4 INCH | 1/2 INCH|16,5 MM | ISO 4414, series B |
| CP05 U2N02 | Male NPT Coupler | 3/8 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| CP05 U2N03 | Male NPT Coupler | 3/8 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| CP05 U2N04 | Male NPT Coupler | 3/8 INCH | 1/2 INCH|16,5 MM | ISO 4414, series B |
| CP21 A1 06 | Coupler with Hosetail | 1/4 INCH | 15/64 INCH|6 MM | ARO |
| CP21 A1 08 | Coupler with Hosetail | 1/4 INCH | 5/16 INCH|8 MM | ARO |
| CP21 A1 10 | Coupler with Hosetail | 1/4 INCH | 25/64 INCH|10 MM | ARO |
| CP21 U1 06 | Coupler with Hosetail | 1/4 INCH | 15/64 INCH|6 MM | ISO 4414, series B |
| CP21 U1 08 | Coupler with Hosetail | 1/4 INCH | 5/16 INCH|8 MM | ISO 4414, series B |
| CP21 U1 10 | Coupler with Hosetail | 1/4 INCH | 25/64 INCH|10 MM | ISO 4414, series B |
| CP21 U2 08 | Coupler with Hosetail | 3/8 INCH | 5/16 INCH|8 MM | ISO 4414, series B |
| CP21 U2 10 | Coupler with Hosetail | 3/8 INCH | 25/64 INCH|10 MM | ISO 4414, series B |
| CP21 U2 13 | Coupler with Hosetail | 3/8 INCH | 33/64 INCH|13 MM | ISO 4414, series B |
| 9083 23 14 | Female NPT Plug | 1/4 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| 9083 22 14 | Female NPT Plug | 1/4 INCH | 1/4 INCH|6,35 MM | ARO |
| 9083 23 18 | Female NPT Plug | 1/4 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9083 30 14 | Female NPT Plug | 3/8 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| 9083 30 18 | Female NPT Plug | 3/8 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9084 22 14 | Male NPT Plug | 1/4 INCH | 1/4 INCH|6,35 MM | ARO |
| 9084 23 14 | Male NPT Plug | 1/4 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| 9084 23 18 | Male NPT Plug | 1/4 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9084 30 14 | Male NPT Plug | 3/8 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| 9084 30 18 | Male NPT Plug | 3/8 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9085 23 56 | Plug With Hosetail | 1/4 INCH | 1/4 INCH|6,35 MM | ISO 4414, series B |
| 9085 23 08 | Plug With Hosetail | 1/4 INCH | 5/16 INCH|8 MM | ISO 4414, series B |
| 9085 23 60 | Plug With Hosetail | 1/4 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9085 30 08 | Plug With Hosetail | 3/8 INCH | 5/16 INCH|8 MM | ISO 4414, series B |
| 9085 30 60 | Plug With Hosetail | 3/8 INCH | 3/8 INCH|9,53 MM | ISO 4414, series B |
| 9085 30 62 | Plug With Hosetail | 3/8 INCH | 1/2 INCH|16,5 MM | ISO 4414, series B |