Transair Filter Regulators | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Flow Rate (dm3/s)

Port Thread Size (Inch)

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Filter Regulators

Transair Filter Regulators

Parker's line of filter regulators provide high moisture/particle removal with pressure regulation in a compact footprint. All units use a particulate filter with a 5 Micron rating.

Technical Specifications

  • Flow Rate: 136 to 502 SCFM, 64 to 237 dm3/sec
  • Port Thread Size: 1/2 to 1 inch
  • Drain Option: Manual, Auto Drain, Manual / Semi-Auto
  • Filter Type: Particulate
  • Filter Efficiency Rating: 5 micron
  • Maximum Operating Pressure: 254 psig, 17.5 bar
  • Maximum Relief Pressure: 125 psi, 8 bar
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Seal Material: Nitrile
  • Spring Material: Steel
  • Valve Material: Brass / Nitrile, Brass / NBR
  • Diaphragm Material: Nitrile / Zinc
  • Nut Material: Acetal

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s line of filter regulators provide high moisture/particle removal with pressure regulation in a compact footprint. All units use a particulate filter with a 5 Micron rating. For accurate pressure regulation, all units are equipped with a detailed pressure gauge. A regulator is essential for compressed air applications where the flow of air needs to be controlled entering the point of use. With the addition of a filter, these pressure regulators can protect your equipment from clogging particles while controlling the flow if air. Through the use of connector brackets, these filter/regulators can attach to other Parker air preparation products.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• High efficient 5 micron particulate element
• Robust, lightweight aluminum construction
• Manual, Auto, or Manual/Semi-auto drains

Applications:
• Compressed Air

Please Note: For best performance, regulated pressure should always be set by increasing the pressure up to the desired setting.

Products Flow Rate (SCFM) Flow Rate (dm3/s) Port Thread Size (Inch) Drain Option
FP32EB94ESMBNGP 136 64 1/2 Manual
FP32EB94ESABNGP 136 64 1/2 Auto
FP33EA94ESMBNGP 210 99 1/2 Manual
FP33EA94ESABNGP 210 99 1/2 Auto
FP33EA96ESMBNGP 230 108 3/4 Manual
FP33EA96ESABNGP 230 108 3/4 Auto
FP3YEA96ESCBNFN 502 237 3/4 Manual / Semi-Auto
FP3YEA96ESABNFN 502 237 3/4 Auto
FP3YEA98ESCBNFN 502 237 1 Manual / Semi-Auto
FP3YEA98ESABNFN 502 237 1 Auto

687PDC
687547