Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's particulate filters deliver unparralled moisture removal. Particulate filters are used for seperating bulk liquids and removal of solid particles down to 5 microns.
Parker’s line of heavy duty particulate filters deliver unparalleled moisture removal. Particulate filters are used for separating bulk liquids and removing solid particles down to 5 microns. This type of filter is essential in applications where liquid water, oil, and harmful dirt particles need to be removed from compressed air systems. Parker offers an array of filters to match flow and space restrictions without sacrificing performance.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Integral 1/2”, 3/4” or 1" NPT ports.
• High efficient 5 micron particulate element
• Robust, lightweight aluminum construction
• Manual or auto drains
Applications:
• Compressed Air
| Products | Flow Rate (SCFM) | Flow Rate (dm3/s) | Port Thread Size (Inch) | Drain Option |
|---|---|---|---|---|
| FP3YFA96ESCN | 252 | 119 | 3/4 | Manual |
| FP3YFA96ESAN | 252 | 119 | 3/4 | Auto |
| FP3YFA98ESCN | 252 | 119 | 1 | Manual |
| FP3YFA98ESAN | 252 | 119 | 1 | Auto |