Transair Pneumatic Lockout Valves | Product Series

Filter by

    No filters selected

Port Size (inch)

Exhaust Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Pneumatic Lockout Valves

Transair Pneumatic Lockout Valves

Parker's line of pneumatic lock-out valves deliver increased efficiency and productivity while meeting safety standards. OSHA requires the use of a lock-out valve near the point of use.

Technical Specifications

  • Port Size: 1/2 to 2 inch
  • Exhaust Port Size: 3/4 to 2 inch
  • Flow Rate: 161.4 to 918.2 SCFM
  • Exhaust Flow Rate: 90.9 to 1186 SCFM
  • Maximum Operating Pressure: 300 psi
  • Minimum Operating Temperature: 40 °F
  • Maximum Operating Temperature: 175 °F
  • Body Material: Cast Aluminum Alloy
  • Handle Material: Plastic
  • Seal Material: Carboxylated Nitrile
  • Spring Material: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s line of Pneumatic lock-out valves deliver increased efficiency and productivity while meeting safety standards. OSHA (Occupational Safety and Health Administration) requires the use of a lock-out valve near the point of use. This valve is designed to stop the flow of compressed air and vent the lines quickly in case an emergency shut-down is required. For faster venting, the exhaust port is larger than the inlet/outlets ports.

Markets:
•Automotive Assembly
•Food & Beverage
•Packaging
•Industrial Plants
•Aerospace

Features/Benefits:
•Integral 1/2”, 3/4”, 1”, 1-1/2”, or 2” NPT Ports
•Robust aluminum body
•Complies with OSHA 29 CFR part 1910
•Complies with ANSI B11 and PMMI B155 requirements

Applications:
•Compressed Air
Products Port Size (inch) Exhaust Port Size
FLV4N6B 1/2 3/4 inch
FLV6N6B 3/4 3/4 inch
FLV6NAB 3/4 1-1/4 inch
FLV8NAB 1 1-1/4 inch
FLVBNCB 1-1/2 2 inch
FLVCNCB 2 2 inch

687PDC
687547