Transair Pressure Regulators | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Flow Rate (dm3/s)

Port Thread Size (Inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair Pressure Regulators

Transair Pressure Regulators

Parker's line of pressure regulators offer a quick response to regulating pressure. Each pressure regulator comes equipped with an easy to read gauge for accurate pressure control.

Technical Specifications

  • Flow Rate: 165 to 680 SCFM, 78 to 321 dm3/sec
  • Port Thread Size: 1/2 to 1 inch
  • Maximum Operating Pressure: 300 psig, 20 bar
  • Maximum Relief Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 150 °F, 65.5 °C
  • Body Material: Aluminum
  • Adjustment Screw Material: Material Dependent on Selection
  • Cap Material: ABS
  • Bonnet Material: Material Dependent on Selection
  • Diaphragm Material: Material Dependent on Selection
  • Valve Material: Material Dependent on Selection
  • Spring Material: Material Dependent on Selection
  • Seal Material: Material Dependent on Selection
  • Screw Material: Material Dependent on Selection
  • Nut Material: Material Dependent on Selection

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s line of pressure regulators offer a quick response to regulating pressure. Every pressure regulator comes equipped with a detailed gauge for accurate pressure control. These devices are essential for compressed air applications where the flow of air needs to be controlled entering the point of use. Through the use of connector brackets, these pressure regulators can attach to other Parker air preparation products.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2", 3/4", or 1" NPT ports.
• Robust, lightweight aluminum construction

Applications:
• Compressed Air

Please Note: For best performance, regulated pressure should always be set by increasing the pressure up to the desired setting.

Products Flow Rate (SCFM) Flow Rate (dm3/s) Port Thread Size (Inch)
FP32RB94BNGP 165 78 1/2
FP33RA94BNGP 233 110 1/2
FP33RA96BNGP 233 110 3/4
FP3YRA96BNFN 680 321 3/4
FP3YRA98BNFN 680 321 1

687PDC
687547