Transportation Hose 175-2000 PSI - 213 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transportation Hose 175-2000 PSI - 213 Hose

Transportation Hose 175-2000 PSI - 213 Hose

Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications.

Technical Specifications

  • Cover Color: Black with Teal accent
  • Media: Coolants, Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: D.O.T. FMVSS 106, Class AI Air Brake, SAE J1402, Class AI
  • Compatible Fitting: 26 Series, 21 Series, 23 Series
  • Weight: 0.12 to 1.31 lb/ft, 0.18 to 1.95 kg/m
  • Inside Diameter: 3/16 to 2-3/8 inch, 5 to 61 mm
  • Maximum Operating Pressure: up to 14.0 MPa, up to 2000 psi, up to 140 bar
  • Application: Agriculture Equipment, Forestry, Hydraulics, Transportation
  • Hose Reinforcement Material: 1 Braid of Fiber and 1 Braid of Steel Wire, 1 Braid of Fiber
  • Vacuum Pressure Rating: 11 to 28 inch-Hg, 279 to 711 mm-Hg
  • Minimum Bend Radius: 3/4 to 24 inch, 20 to 610 mm
  • Outside Diameter: 0.49 to 2.88 inch, 12.5 to 73 mm
  • Size: -4 to -40
  • Minimum Operating Temperature: -50 °F, -45 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Inner Tube Material: PKR® Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 213 hose is a transportation hose that has a pressure range of 175-2000 PSI and is reinforced with one fiber braid and one steel braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 213 hose is designed, built, and tested to meet D.O.T. performance specifications. Sizes range from 3/16” to 2-3/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 175-2000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• DOT FMVSS 106 AIR BRAKE - AI certification
• Compatible with temperatures up to 302  ͦF

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings
• 21 series fittings
• 23 series fittings

Related Documents

×
Products Hose I.D. (size)
213-4 -4
213-5 -5
213-6 -6
213-8 -8
213-10 -10
213-12 -12
213-16 -16
213-20 -20
213-24 -24
213-32 -32
213-40 -40

687PDC
687583