TRAP2/350-G230/J - Traptronic TRAP Series Time Controlled Condensate Drains | Parker NA

Traptronic TRAP Series Time Controlled Condensate Drains | #TRAP2/350-G230/J

TRAP2/350-G230/J

Traptronic TRAP Series Time Controlled Condensate Drains | #TRAP2/350-G230/J

Time controlled condensate drains for industrial compressed air treatment applications.


Technical Specifications

  • Operating Pressure: 350
  • Port Size: ¼"
  • Electrical Requirements: 230V, 50-60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Condensate Drain
  • Product Style: Electronic Timed Drain
  • Product Series: Traptronic TRAP Series
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
  • Operating Temperature: 2 to 50 °C, 35 to 122 °F
  • Ingress Protection Rating: IP65
  • Specifications Met: PED 97/23/EC
  • Materials of Construction: Plastic/brass
Safety Warning

Item Information

The Parker Traptronic range of time controlled drains are designed to remove condensate from compressed air systems. They use a solenoid valve in combination with an electronic timer.

The units are compact and can be installed on all compressed air system components like compressors, aftercoolers, dryers, filters and pressure vessels, regardless of their size or capacity. The condensate drain is ready to use directly after installation and adjusting the interval and discharge times. Any further manual drainage can be omitted.

Features:

• Pressure ratings of 16, 100, 350 up to 400 barg available

• Volume flows of 4000, 8000 resp. 24000 m³/h (depending from point of installation)*

• Power supplies: 230 VAC, 115 VAC or 24VDC

*Please note: Condensate volumes depend on point of installation, i.e. Compressor, refrigeration dryer or filter.

Benefits:

• Automatic and reliable consistent operation

• Compact and space saving

• Easy to install, to operate and free of maintenance

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066