| 12 C5OXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Male SAE-ORB |
na |
7/8-14 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__7/8-14 __6 |
| 4 C5OXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male SAE-ORB |
na |
7/16-20 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__7/16-20 __6 |
| 8 C5OXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male SAE-ORB |
na |
3/4-16 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__3/4-16 __6 |
| 12 C6XO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Female 37° Flare Swivel |
3/4 |
na |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Female 37° Flare Swivel __4 |
5__3/4 __5 |
6__na __6 |
| 4 C6XO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Female 37° Flare Swivel |
1/4 |
na |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Female 37° Flare Swivel __4 |
5__1/4 __5 |
6__na __6 |
| 6 C6XO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Female 37° Flare Swivel |
3/8 |
na |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Female 37° Flare Swivel __4 |
5__3/8 __5 |
6__na __6 |
| 8 C6XO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Female 37° Flare Swivel |
1/2 |
na |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Female 37° Flare Swivel __4 |
5__1/2 __5 |
6__na __6 |
| 10 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
5/8 |
Male SAE-ORB |
na |
7/8-14 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__5/8 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__7/8-14 __6 |
| 12 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Male SAE-ORB |
na |
1 1/16-12 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__1 1/16-12 __6 |
| 24 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 1/2 |
Male SAE-ORB |
na |
1 7/8-12 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 1/2 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__1 7/8-12 __6 |
| 4 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male SAE-ORB |
na |
7/16-20 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__7/16-20 __6 |
| 4-6 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male SAE-ORB |
na |
9/16-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__9/16-18 __6 |
| 6 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male SAE-ORB |
na |
9/16-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__9/16-18 __6 |
| 6-4 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male SAE-ORB |
na |
7/16-20 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__7/16-20 __6 |
| 6-8 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male SAE-ORB |
na |
3/4-16 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__3/4-16 __6 |
| 8 F5OXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male SAE-ORB |
na |
3/4-16 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male SAE-ORB __4 |
5__na __5 |
6__3/4-16 __6 |
| 12 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Male NPT/NPTF |
na |
3/4-14 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/4-14 __6 |
| 16 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 |
Male NPT/NPTF |
na |
1-11 1/2 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1-11 1/2 __6 |
| 20 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 1/4 |
Male NPT/NPTF |
na |
1 1/4-11 1/2 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 1/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1 1/4-11 1/2 __6 |
| 24 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 1/2 |
Male NPT/NPTF |
na |
1 1/2-11 1/2 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 1/2 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1 1/2-11 1/2 __6 |
| 4 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male NPT/NPTF |
na |
1/8-27 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/8-27 __6 |
| 4-4 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male NPT/NPTF |
na |
1/4-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/4-18 __6 |
| 6 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male NPT/NPTF |
na |
1/4-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/4-18 __6 |
| 6 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__3/8 __5 |
6__na __6 |
| 8 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1/2 __5 |
6__na __6 |
| 16 JTXO-SS
|
Tee |
Male 37° Flare with O-ring Seal on Nose |
1 |
Male 37° Flare with O-ring Seal on Nose |
1 |
na |
1__Tee __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1 __5 |
6__na __6 |
| 6 JTXO-SS
|
Tee |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
na |
1__Tee __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__3/8 __5 |
6__na __6 |
| 8 JTXO-SS
|
Tee |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
na |
1__Tee __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1/2 __5 |
6__na __6 |
| 8 RTXO-SS
|
Tee |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male NPT/NPTF |
na |
3/8-18 |
1__Tee __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/8-18 __6 |
| 12 CTXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Male NPT/NPTF |
na |
3/4-14 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/4-14 __6 |
| 16 CTXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1 |
Male NPT/NPTF |
na |
1-11 1/2 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1-11 1/2 __6 |
| 4 CTXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male NPT/NPTF |
na |
1/8-27 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/8-27 __6 |
| 6-6 CTXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male NPT/NPTF |
na |
3/8-18 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/8-18 __6 |
| 8-8 CTXO-SS
|
90° Elbow |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male NPT/NPTF |
na |
1/2-14 |
1__90° Elbow __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/2-14 __6 |
| 6-6 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Male NPT/NPTF |
na |
3/8-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/8-18 __6 |
| 8 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male NPT/NPTF |
na |
3/8-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__3/8-18 __6 |
| 8-8 FTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/2 |
Male NPT/NPTF |
na |
1/2-14 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/2 __3 |
4__Male NPT/NPTF __4 |
5__na __5 |
6__1/2-14 __6 |
| 10 GTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
5/8 |
Female NPT/NPTF |
na |
1/2-14 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__5/8 __3 |
4__Female NPT/NPTF __4 |
5__na __5 |
6__1/2-14 __6 |
| 16 GTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 |
Female NPT/NPTF |
na |
1-11 1/2 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 __3 |
4__Female NPT/NPTF __4 |
5__na __5 |
6__1-11 1/2 __6 |
| 6 GTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/8 |
Female NPT/NPTF |
na |
1/4-18 |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/8 __3 |
4__Female NPT/NPTF __4 |
5__na __5 |
6__1/4-18 __6 |
| 10 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
5/8 |
Male 37° Flare with O-ring Seal on Nose |
5/8 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__5/8 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__5/8 __5 |
6__na __6 |
| 12 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
Male 37° Flare with O-ring Seal on Nose |
3/4 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__3/4 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__3/4 __5 |
6__na __6 |
| 16 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 |
Male 37° Flare with O-ring Seal on Nose |
1 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1 __5 |
6__na __6 |
| 20 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 1/4 |
Male 37° Flare with O-ring Seal on Nose |
1 1/4 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 1/4 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1 1/4 __5 |
6__na __6 |
| 24 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1 1/2 |
Male 37° Flare with O-ring Seal on Nose |
1 1/2 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1 1/2 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1 1/2 __5 |
6__na __6 |
| 4 HTXO-SS
|
Straight |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
Male 37° Flare with O-ring Seal on Nose |
1/4 |
na |
1__Straight __1 |
2__Male 37° Flare with O-ring Seal on Nose __2 |
3__1/4 __3 |
4__Male 37° Flare with O-ring Seal on Nose __4 |
5__1/4 __5 |
6__na __6 |