Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's general purpose Tru-Flate pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.
10 Series Quick Connect Air Couplers, up to 300 psi, connect with 10 Series Nipples, Tru-Flate design, also known as the automotive interchange. They have manual sleeves and are single shut off quick couplings. Couplers have an integral sleeve guard to resist accidental disconnection. The steel tubular valve delivers high air flow with minimal pressure drop. Quick Connect Couplers and Nipples are available in a range of sizes and materials to be versatile for use in a variety of applications with air or fluid pressures up to 300 psi.
Technical Characteristics:
• Sizes: 1/4”, 3/8", 1/2”
• Materials: Brass, Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon
Markets:
• Automotive service and repair
• Industrial
• Construction
• Factory automation
Features/Benefits:
• Original Tru-Flate design, developed for the automotive industry
• High flow valves with minimal pressure drop for efficient performance
• Sleeve guard helps to prevent accidental disconnection when in use
• Optional sleeve-lock adds additional protection against accidental disconnection
• Grip-ring sleeve version has a larger knurled diameter to provide easy operation when gloves are worn
• Stainless steel springs, locking balls and brass valves are also offered for corrosion resistance
• Steel sleeve option is available for increased durability
Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
Compliance, Certifications & Safety |
---|
Safety Guide: Quick Couplings and Related Accessories |
Product Demos & Tutorials |
---|
Three Considerations When Selecting Pneumatic Quick Couplings |
Products | Coupling Half | Body Material | Body Size (inch) | Connection Type | Connection Thread Size (inch) | Hose I.D. (inch) |
---|---|---|---|---|---|---|
0C | Male Nipple | Steel | 1/4 | Male NPTF | 1/8 - 27 | na |
0E | Male Nipple | Steel | 3/8 | Male NPTF | 1/4 - 18 | na |
0F | Male Nipple | Steel | 1/2 | Male NPTF | 3/8 - 18 | na |
14 | Female Coupler | Steel | 3/8 | Male NPTF | 3/8 - 18 | na |
14-5B | Female Coupler | Steel | 3/8 | Hose barb | na | 3/8 |
14-5BP | Female Coupler | Steel | 3/8 | Push-Lok hose barb | na | 3/8 |
14-6B | Female Coupler | Steel | 3/8 | Hose barb | na | 1/2 |
14C | Female Coupler | Steel | 3/8 | Male NPTF | 1/4 - 18 | na |
14F | Female Coupler | Steel | 3/8 | Male NPTF | 1/2 - 14 | na |
15 | Female Coupler | Steel | 3/8 | Female NPTF | 3/8 - 18 | na |
15C | Female Coupler | Steel | 3/8 | Female NPTF | 1/4 - 18 | na |
15F | Female Coupler | Steel | 3/8 | Female NPTF | 1/2 - 14 | na |
1C | Male Nipple | Steel | 1/4 | Female NPTF | 1/8 - 27 | na |
1E | Male Nipple | Steel | 3/8 | Female NPTF | 1/4 - 18 | na |
1F | Male Nipple | Steel | 1/2 | Female NPTF | 3/8 - 18 | na |
2C | Male Nipple | Steel | 1/4 | Male NPTF | 1/4 - 18 | na |
2C-E | Male Nipple | Steel | 1/4 | Male NPTF | 3/8 - 18 | na |
2E | Male Nipple | Steel | 3/8 | Male NPTF | 3/8 - 18 | na |
2F | Male Nipple | Steel | 1/2 | Male NPTF | 1/2 - 14 | na |
3C | Male Nipple | Steel | 1/4 | Female NPTF | 1/4 - 18 | na |
3C-E | Male Nipple | Steel | 1/4 | Female NPTF | 3/8 - 18 | na |
3E | Male Nipple | Steel | 3/8 | Female NPTF | 3/8 - 18 | na |
3F | Male Nipple | Steel | 1/2 | Female NPTF | 1/2 - 14 | na |
5E | Male Nipple | Steel | 3/8 | Hose barb | na | 3/8 |
5EP | Male Nipple | Steel | 3/8 | Push-Lok hose barb | na | 3/8 |
5F | Male Nipple | Steel | 1/2 | Hose barb | na | 1/2 |
8C | Male Nipple | Steel | 1/4 | Hose barb | na | 1/4 |
8CP | Male Nipple | Steel | 1/4 | Push-Lok hose barb | na | 1/4 |
9C | Male Nipple | Steel | 1/4 | Hose barb | na | 3/8 |
9CP | Male Nipple | Steel | 1/4 | Push-Lok hose barb | na | 3/8 |
B10-3B | Female Coupler | Brass | 1/4 | Hose barb | na | 1/4 |
B10-3BP | Female Coupler | Brass | 1/4 | Push-Lok hose barb | na | 1/4 |
B10-4B | Female Coupler | Brass | 1/4 | Hose barb | na | 5/16 |
B10-5B | Female Coupler | Brass | 1/4 | Hose barb | na | 3/8 |
B10-5BP | Female Coupler | Brass | 1/4 | Push-Lok hose barb | na | 3/8 |
B12 | Female Coupler | Brass | 1/4 | Male NPTF | 1/4 - 18 | na |
B12A | Female Coupler | Brass | 1/4 | Male NPTF | 1/8 - 27 | na |
B12E | Female Coupler | Brass | 1/4 | Male NPTF | 3/8 - 18 | na |
B13 | Female Coupler | Brass | 1/4 | Female NPTF | 1/4 - 18 | na |
B13A | Female Coupler | Brass | 1/4 | Female NPTF | 1/8 - 27 | na |
B13E | Female Coupler | Brass | 1/4 | Female NPTF | 3/8 - 18 | na |
B14 | Female Coupler | Brass | 3/8 | Male NPTF | 3/8 - 18 | na |
B15 | Female Coupler | Brass | 3/8 | Female NPTF | 3/8 - 18 | na |
B2C | Male Nipple | Brass | 1/4 | Male NPTF | 1/4 - 18 | na |
B3C | Male Nipple | Brass | 1/4 | Female NPTF | 1/4 - 18 | na |
S2C | Male Nipple | Stainless steel (303) | 1/4 | Male NPTF | 1/4 - 18 | na |
B12N | Female Coupler | Brass | 1/4 | Male NPTF | 1/4 - 18 | na |
B13N | Female Coupler | Brass | 1/4 | Female NPTF | 1/4 - 18 | na |
B13R | Female Coupler | Brass | 1/4 | Female NPTF | 1/4 - 18 | na |
B17N | Female Coupler | Brass | 1/2 | Female NPTF | 1/2 - 14 | na |