OBSOLETE: Truck Coils, SliderCoil™ | Product Series

Filter by

    No filters selected

Connection 2 Style

Color

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Truck Coils, SliderCoil™ OBSOLETE: Truck Coils, SliderCoil™

OBSOLETE: Truck Coils, SliderCoil™ OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Style: SliderCoil™ Single Coil, SliderCoil™ Kit
  • Tube Outside Diameter: 1/2 inch, 6 mm, 1/4 inch
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Color: Gray
  • Specifications Met: SAE J844 (at -70°F to 200°F), D.O.T. FMVSS106 (at -70°F to 200°F)
  • Application: Transportation
  • Valve Tail Length: 8 inch
  • Connection 1 Size: 1/4 inch Valve 90° End, 3/8 inch Valve 90° End
  • Working Length: 13.5 ft
  • Number of Coils: 9
  • Tube Material: Polyamide (PA)
Safety Warning

Full Product Description

SliderCoil™ kits are supplied complete – Parker pre-assembled, with everything needed, including spring guards and male pipe end NTA fittings, ready to install. Special pipe thread sealant is factory applied. No cutting or assembly necessary. They are available in kits or as separate lines. A kit consists of both a red and blue coil assemblies.

Features
-Used between an adjustable rear trailer axle and the final point on a trailer chassis
-No need to install springs or hangers
-Will retract to its original shape even after long periods of extended use

Certifications
-Meets or exceeds SAE J844 and D.O.T. FMVSS 106 Specifications at -70°F to +200°F

Notes:
Extended BRAKCOIL handle available, PN 771164

Related Documents

×
Products Connection 2 Style Color Style
751657 1/4" Gladhand Red, Blue SliderCoil™ Kit
751659 3/8" Gladhand Red, Blue SliderCoil™ Kit
751657-BLU 1/4" Gladhand Blue SliderCoil™ Single
751657-RED 1/4" Gladhand Red SliderCoil™ Single
751659-BLU 3/8" Gladhand Blue SliderCoil™ Single
751659-RED 3/8" Gladhand Red SliderCoil™ Single

687PDC
687563