TRUGARD™ PSFG & EZ-PSFG Dry Gas Cartridge | Product Series

Filter by

    No filters selected

Model Number

Micron Rating

Nominal Outside Diameter

Nominal Inside Diameter

Cartridge Length

Filter Material

End Cap Configuration

End Cap Material

Seal Material

Core Material

Maximum Pressure Differential

pH Range

Product Series

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TRUGARD™ PSFG & EZ-PSFG Dry Gas Cartridge

TRUGARD™ PSFG & EZ-PSFG Dry Gas Cartridge

TRUGARD™ PSFG & EZ-PSFG Dry Gas Cartridgesremove dust, scale, rust, sand and other rigid particulates from air or natural gas streams.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Filter Construction: Pleated
  • Body Material: Tin-Plated Steel
  • Changeout Pressure Differential: 15 psid
  • Flow Direction: Outside-to-Inside
  • Quantity per Box: 4
  • Product Type: Filter Cartridge
  • Industry: Oil & Gas
  • Application: Gas Particulate Filtration
  • Technology: Filtration
Safety Warning

Full Product Description

TRUGARD™ , Series PSFG & EZ-PSFG dry gas cartridges remove dust, scale, rust, sand and other rigid particulates from air and gas streams. Durable, highly efficient, synthetic filter media and corrosion resistant hardware ensure that TRUGARD cartridges stand up to the toughest application needs.

The TRUGARD PSFG can be used in PECO brand Series 70H and 70V gas filter vessels or in competitors vessels with similar fit and function.

The TRUGARD EZ-PSFG can be used in PECO Series 70HTL and 70VTL Titan PuraSep® vessels. The unique end cap design requires no tools, allowing for easy installation & removal during change-outs. The inclusion of EZ-Align® ensures a positive seal and prevents cartridge sagging.

INDUSTRIES
• Oil & Gas

FEATURES/BENEFITS
•High surface area
•Quality Construction
•Corrosion and erosion resistant hardware
•Tough chemical resistant media
•Built with safety in mind

APPLICATIONS
•Natural Production and Gathering
•Natural Gas Processing & LNG
•General Industrial
•Power Generation
Products Model Number Micron Rating Nominal Outside Diameter Nominal Inside Diameter Cartridge Length Filter Material End Cap Configuration End Cap Material Seal Material Core Material Maximum Pressure Differential pH Range Product Series Maximum Operating Temperature
00-020198 ELMT PSFG-536-M1C-00EB 0.5 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020199 ELMT PSFG-536-M1C-01EB 1 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020237 ELMT PSFG-336-M1C-01EB 1 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020238 ELMT PSFG-336-M1C-00EB 0.5 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020247 ELMT PSFG-336-M1C-10EB 10 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020361 ELMT PSFG-324-M1C-20EB 20 4.5" 3.2" 24" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 30 PSID 3-9 PSFG 240 F
00-020377 ELMT PSFG-336-M1C-10EV 10 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020659 ELMT PSFG-536-M1C-10EB 10 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020775 ELMT PSFG-536-M1C-05EB 5 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020818 ELMT PSFG-336-M1C-05EB 5 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020912 ELMT PSFG-336-M1C-20EB 20 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020974 ELMT PSFG-336-M1C-01EV 1 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-020976 ELMT PSFG-336-M1C-05EV 5 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-021879 ELMT PSFG-636-MIC-01EV-CE 1 6" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
00-022056 ELMT PSFG-336-M1C-20EB-HP 20 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel, High Pressure 50 PSID 3-9 PSFG 240 F
00-022363 ELMT PSFG-324-M1C-01EB 1 4.5" 3.2" 24" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 30 PSID 3-9 PSFG 240 F
00-022440 ELMT PSFG-636-MIC-01EB 1 6" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
12203 ELMT PSFG-636-MIC-01EV 1 6" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
12793 ELMT PSFG-336-M1C-01EB-HP 1 4.5" 3.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel, High Pressure 50 PSID 3-9 PSFG 240 F
19609 ELMT PSFG-536-M1C-01GB-CE 1 5.7" 4.2" 36" Glass with Acrylic SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
23942 ELMT PSFG-336-M1C-01EB-CE 1 4.5" 3.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
36615 ELMT PSFG-336-M1C-10GV 10 4.5" 3.2" 36" Glass with Acrylic DOE - Double Open End Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
40134 ELMT PSFG-336-M1C-01GV-CE 1 4.5" 3.2" 36" Glass with Acrylic SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
41457 ELMT EZ-PSFG-328-5 5 4.5" 2.1" 28" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
43598 ELMT EZ-PSFG-343-V 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Viton Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
46353 ELMT PSFG-336-M1C-00EB-CE 0.5 4.5" 3.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
47997 ELMT EZ-PSFG-328 1 4.5" 2.1" 28" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
5318 ELMT PSFG-336-M1C-01GB-CE 1 4.5" 3.2" 36" Glass with Acrylic SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
5813 ELMT PSFG-336-M1C-01GB 1 4.5" 3.2" 36" Glass with Acrylic DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
PF000621 ELMT PSFG-336-M1C-50GB 50 4.5" 3.2" 36" Glass with Acrylic DOE - Double Open End Tin-Plated Steel Buna-N Tin-Plated Steel 50 PSID 3-9 PSFG 240 F
PF000677 ELMT EZ-PSFG-343-A 0.5 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
PF000678 ELMT EZ-PSFG-343 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
PF000679 ELMT EZ-PSFG-343- 5 5 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
PF000680 ELMT EZ-PSFG-343-10 10 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
PF000682 ELMT EZ-PSFG-343-50 50 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester Buna-N Tin-Plated Steel 30 PSID 3-9 EZ-PSFG 240 F
PF000866 ELMT EZ-PSFG-343-PP 1 4.5" 2.1" 43" Polypropylene SOE - Closed top w/ handle, open bottom w/ external chevron seal Polypropylene Buna-N Tin-Plated Steel 30 PSID 2-14 EZ-PSFG 180 F

687PDC
702106