TS8006/00/00 - TS8000 - Dedicated HMI / Automation Operator Panels | Parker NA

TS8000 - Dedicated HMI / Automation Operator Panels | #TS8006/00/00

TS8000 - Dedicated HMI / Automation Operator Panels | #TS8006/00/00 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Keypad/User Interface Option: Touch Screen / 5.7"
  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 5.7 inch
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 320x240 pixels (max)
  • Backlight Life: -
  • Operating System: -
  • Software: Parker DSI
  • Inputs/Outputs: 1x USB, 3x Serial Ports, 1x 10/100 BaseT Ethernet, 1x Fieldbus Port (optional cards offer CANopen, DeviceNET, Firewire, Link, Profibus-DP)
  • CPU: -
  • System Memory: -
  • Client Data Storage: 4 MB, 8 MB, 32 MB
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 80 % (non-condensing)
  • Ingress Protection Rating: IP66, NEMA 4X (Indoor Only)
  • Specifications Met: CE, RoHS
Safety Warning

Item Information

The TS8000 is a high-performance graphical operator panel with many built-in functions. Available in five screen sizes, from 3.2" to 15", the TS8000 offers most of the features typically available on PC-based SCADA systems. The TS8000 HMI can communicate with different hardware through 10/100 Base-T Ethernet ports and high-speed RS232/485 serial communication ports. In addition, the TS8000 operator panel features a USB port for fast downloading of configuration files and access to stored trending data. It also includes a slot to accommodate a CompactFlash card, for storing process data and expanding the memory available for configuration files. Unlike similar competitive units, the programming software for the TS8000 is a free download - this software works with all TS8000 units and features user friendly drag-and-drop data mapping. It contains a powerful set of icon-based configuration, display, control, and data logging tools - uniquely designed to take full advantage of the TS8000 series architecture. For harsh environments where abrasion to the screen surface is a concern, we offer protective clear film overlays for the TS8000 screen. Available for all five sizes of TS8000, the overlays are packaged in bundles of 10. By use of a pre-applied low-tack adhesive, application and removal of the overlay is quick and easy.

In addition to the standard on-board communications provided with the TS8000 (RS232, RS485, and Ethernet), Parker also offers optional communication cards, allowing even greater connectivity and integration of the TS8000 into many popular fieldbus communication networks such as CANopen, DeviceNet, FireWire, Link and Profinbus-DP. The integrated protocol conversion also allows the TS8000 to bridge between devices that otherwise could not communicate directly with each other.

Features:
• Multi-lingual graphical interface
• NEMA 4X protection
• Five screen sizes - 3.2" to 15"
• Built-in symbol library of common objects
• Built-in web server/Virtual Panel
• Built-in “C-based” script language
• CompactFlash support
• Integrated automatic multiple protocol conversion
• Five communications ports
• Free programming software


Technical Specifications:
Display Specifications
TS8003 : 3.2” FSTN Screen / 2 color / 128 x 64 pixels
TS8006 : 5.7” TFT Screen / 256 color QVGA / 320 x 240 pixels
TS8008 : 7.7” TFT Screen / 256 color VGA / 640 x 480 pixels
TS8010 : 10.4” TFT Screen / 256 color VGA / 640 x 480 pixels
TS8015 : 15” TFT Screen / 32k color XGA / 1024 x 768 pixels

Power Requirements:
+24vdc (+/- 20%)
9.5W max (TS8003) / 14W max (TS8006) / 24W max (TS8008),
33W max (TS8010) / 67W max (TS8015)

Battery:
Lithium CR2025 “button” cell. Typical lifetime of 10 years.

Keypad:
TS8003: 8 user assignable keys, 5 navigation keys, 12 numeric keys, 4 dedicated keys, and 3 soft keys.
TS8006: 5 keys for on-screen menus.
TS8008: 7 keys for on-screen menus.
TS8010: 8 keys for on-screen menus.
TS8015: 10 keys for on-screen menus.

Touchscreen:
Resistive analog type (TS8006, TS8008, TS8010, TS8015).

Memory:
User : 4Mb (TS8003, TS8006), 8Mb (TS8008, TS8010), 32Mb (TS8015) onboard non-volatile flash memory.

Memory Card:
CompactFlash Type II slot for Type I and Type II CF cards.

Communications:
USB Port : Adheres to USB 1.1 specification. Device only using Type B connection.
Serial ports : Format and baud rates are individually programmable up to 115.2kb.
PGM port : RS-232 port via RJ-12.
COMMS ports : RS-232 port via RJ-12. RS-422/485 port via RJ-45.
DH485 TxEn : transmit enable ; open collector, Voh = 15vdc, Vol = 0.5vdc @ 25mA max.
Ethernet port : 10/100 base-T. RJ-45 jack is wired as a NIC.
Optional fieldbus interface cards : CANopen, DeviceNet, FireWire, Link and Profinbus-DP

Environmental Conditions:
Operating temperature range : 0 to 50 deg C.
Storage temperature range : -20 to 70 deg C. (TS8003, TS8006, TS8015) or 80 deg C. (TS8008, TS8010)
Operating and storage humidity : 80% maximum relative humidity (non-condensing) from 0 to 50 deg C.
Altitude: Up to 2000 meters.

Construction:
Steel rear metal enclosure with NEMA 4X / IP66 aluminum front plate when correctly fitted with the provided gasket. Installation category II, Pollution degree 2.

Mounting requirements:
Maximum panel thickness is 0.25 inch (6.3 mm). For NEMA 4X / IP66 sealing, a steel panel with a minimum thickness of 0.125 inch (3.17 mm) is recommended.
Refer to “TS8000 Getting Started” guide (HA421056U001) for cut-out specifications.

Weight:
TS8003: 1.96 lbs (0.89 kg)
TS8006: 3.00 lbs (1.36 kg)
TS8008: 3.84 lbs (1.74 kg)
TS8010: 5.53 lbs (2.51 kg)
TS8015: 11.41 lbs (5.17 kg)

Certifications:
IEC1010-1, - EN61010-1
EN61326
EN61000-4-2 Criterion A 4kV contact xchrg, 8kV air xchrg
EN61000-4-6 Criterion B 3V/rms
EN61000-4-3 Criterion B 10V/m
EN61000-4-4 Criterion B 2kV power and signal
EN61000-4-5 Criterion A 1kV L-L, 2kV L&N-E power
EN55011 Class A Marked
CE Marked

Software Programming Tool : The Parker DSI8000 Software – included with every TS8000 – provides a multitude of exclusive functions. Its sophistication also makes all the leading edge capability of the TS8000 manageable, with user-friendly drag and drop data mapping. DSI8000 works with all TS8000 HMIs. Initial set-up of DSI8000 is very easy and virtually self-explanatory. DSI8000 is a powerful set of icon-based, configuration, display, control, and data logging tools uniquely designed to take full advantage of the TS8000 series architecture. Most applications can be quickly set up using the step-by-step process to configure communications protocols, define data tags, and create a user-friendly interface. A full complement of drag and drop graphical symbols yield professional results in record time. Advanced features such as programming, data logging, and configuring the TS8000's internal web server are intuitive and easily enabled.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DSE Peer to Peer Support for Parker Drives
HA470411 : 8000/LK/00 (TS8000) - Product Manual LINK RTN Option
HA471055U001 : Software Manual DSI8000/TS8000
HA471132 : 8000/CB/00 (TS8000) - Product Manual CANopen Option
HA471482 : 8000/PB/00 (TS8000) - Product Manual Profibus Option
HA471483 : 8000/FA/00 (TS8000) - Product Manual Firewire Option
HA471506 : 8000/DN/00 (TS8000) - Product Manual DeviceNet Option
HA4721132 : 8000/CB/00 (TS8000) - Product Manual CANopen Option
HG50610 : System Installation and Wiring Practices
Product Data Sheet and Manual TS8006 HP471055U006
Product Data Sheet and Manual TS8008 HP471055U008
Product Manual TS8000 Cable Diagrams HA471054
Product Manual TS8000 Getting Started HA471056U001
Sample DSI Apps - TS8000
Sample DSI Apps - TS8003
Sample DSI Apps - TS8006
Sample DSI Apps - TS8008
Sample DSI Apps - TS8010
Software Manual DSI8000/TS8000 HA471055U001
Technical App Note 8120 - AC10 to TS8000 Modbus
HA471054 : TS8000 Cable Diagrams - Product Manual
HA471056U001 : TS8000 - Getting Started Product Manual
HP471055U003 : TS8003 - Product Data Sheet and Manual
HP471055U006 : TS8006 - Product Data Sheet and Manual
HP471055U010 : TS8010 - Product Data Sheet and Manual
HP471055U015 : TS8015 - Product Data Sheet and Manual
Product Data Sheet and Manual TS8003 HP471055U003
Product Data Sheet and Manual TS8010 HP471055U010
Product Data Sheet and Manual TS8015 HP471055U015
Product Manual CANopen Option (TS8000) 8000/CB/00 HA4721132
Product Manual DeviceNet Option (TS8000) 8000/DN/00 HA471506
Product Manual Firewire Option (TS8000) 8000/FA/00 HA471483
Product Manual LINK RTN Option (TS8000) 8000/LK/00 HA470411
Product Manual Profibus Option (TS8000) 8000/PB/00 HA471482
TS8000 HMI Operator Panels - Catalog--HA471105
Technical App Note for TS8000--8138
Compliance, Certifications & Safety
TS8000 Certifications and Compliances
×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514