Tanktop Mounted Return Line Filter - TTF Series | #TTF510QLBP2EG161


LOADING IMAGES
TTF510QLBP2EG161

Tanktop Mounted Return Line Filter - TTF Series | #TTF510QLBP2EG161

The TTF Series features pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Maximum pressure 10 bar. Maximum flow 500 l/min. A second return port is an available option as is a filling port in the filter cover.


Technical Specifications

  • Bypass Valve (bar): 1, 5 *
  • Filter Element: 10QL Ecoglass *
  • Flow Capacity (l/min): 150 *
  • Port Connection Type: G1 *
  • Flow Rate: 0 to 180 l/min
  • Bypass Valve Pressure Rating: 1.5 bar
  • Connection Type: G1
  • Filter Element Type: 10QL Ecoglass
  • Micron Rating: 10 µm
  • Indicator Type: No indicator, port plugged L+R
  • Options: No Diffuser
  • Seal Material: Nitrile
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Trucks and Buses, Materials Handling, Construction
  • Application: Refuse Trucks, Mobile Cranes, Power Packs, Wheel Loaders, Drilling Equipment
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Oil Filters
  • Product Series: TTF Series
  • Product Style: Tanktop Mounted Return Line Filter
  • Bypass Valve Pressure Rating: 1.5 bar
  • Operating Pressure: 10 bar, 150 psi
  • Operating Temperature: -40 to 100 °C
  • Filter Element Type: 10QL Ecoglass
  • Mounting Type: Tanktop Mounted
  • Indicator Pressure Setting: No Indicator
Safety Warning

Item Information

Parker TTF tank top mounted return line filters feature pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Thanks to the “In-to-Out” filter principle, contaminated oil cannot leak back into the system during element change.

TTF filters are available in formats capable of handling flow rates up to 500 l/min. They can operate up to a maximum working pressure of 10 bar. Options include a filling port in the filter cover, a second return port and customised diffusers can be specified.

Features and Benefits

• 10 bar rated filter can be utilised for severe return line applications for reduced downtime due to premature filter failures

• Patented LEIF® elements safeguard filtration quality

• Magnetic pre-filtration removes ferrous particles, even during bypass conditions for improved cleanliness levels and extended element life time

• In-to-out filtration means captured contamination is retained inside the element preventing recontamination of the filter

• Quick response bypass with low hysteresis for improved system protection.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472