Tube Benders | Product Series

Filter by

    No filters selected

Tube O.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tube Benders

Tube Benders

Hand tube benders for soft copper, aluminum and other metal tubing.

Technical Specifications

  • Tube Material: Soft copper, aluminum, brass, thin wall steel
Safety Warning

Full Product Description

Triple header benders:
Lever type, multiple size benders. Calibrated markings for making accurate left-hand, right-hand and offset bends. Ninety degree start requires less effort, makes bending fast and easy

Spring type benders:
Benders allow hand bending of soft tubing to any shape without collapsing walls. Special spring steel, nickel finished. End belled for quick tube removal.

Markets:
• Industrial
• Mobile
• Pneumatic
• Factory/Process Automation

Features/Benefits:
• Will bend copper, aluminum, annealed steel, brass and other metal tubing.
• Can work with any size wall thickness for copper and aluminum tube.

Applications:
• Bending metal tube for industrial and mobile hydraulic and pneumatic applications

Related Documents

×
Products Tube O.D.
367-FH-BPD 1/8 - 1/4
368-FH-BPD 1/4 - 3/8
102-F-04-BPD 1/4

687PDC
687547