TWIN5-R53/A/K006 - Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA) | Parker NA

Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA) | #TWIN5-R53/A/K006

TWIN5-R53/A/K006

Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA) | #TWIN5-R53/A/K006 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: TWIN-N
  • Input Voltage: 1/3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 2x 5 A
  • Compatible Motor Type: Brushless Servo
  • Compatible Feedback Device: Hiperface Absolute Encoder, Incremental Encoder, Resolver
  • Modes of Control: Analog Command Input, Position Control (External Command), Programmable Control - Proprietary Language, Step/Direction Command Input, Torque Control (External Command), Velocity Control (External Command)
  • Communication Interface: CANopen, EtherCAT, RS232/RS485
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE (EMC & LVD), RoHS Compliance, UL Listed, cUL Listed
Safety Warning

Item Information

TWIN-N is a series of fully-digital, compact and high performance servo drives for the simultaneous and
independent control of two brushless servo motors. The TWIN-N series is suitable for multi-axis applications where compact size and reduced costs are priority factors. The TWIN-N is complemented by the SPD-N series, which adds a single axis option. The TWIN5N drives are designed for single/three phase 230VAC or 380-480VAC three-phase input supplies and have an output rating of 2x 5A (3.5kVA/axis). TWIN-N drives are designed for market sectors such as packaging, pick & place, tobacco machines, automatic stores, and automatic machinery in general, where rapid acceleration and deceleration are critical application factors.

Markets:
 • Miscellaneous Industrial
 • Miscellaneous Manufacturing

Features/Benefits:
 • Power Output Rating : 2* 3.5kVA
 • Continuous Output Current : 5A + 5A
 • CANopen (CANOpen DS301 or DSP402)
 • CE certification, UL cUL (optional) certification

Applications:
 • Packaging Machines
 • Pick and Place Systems
 • General Purpose Machines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859