TWP501BY41NNN - Externally Heated Desiccant Air Dryer - TWP Series | Parker NA

Externally Heated Desiccant Air Dryer - TWP Series | #TWP501BY41NNN

TWP501BY41NNN

Externally Heated Desiccant Air Dryer - TWP Series | #TWP501BY41NNN

Parker Airtek TWP Series Externally Heated Desiccant Air Dryers use heat and the adsorption method to remove moisture from compressed air. Pressure dewpoint of -40°F (-40°C) and flowrate of 200 – 7500 scfm depending on model.


Technical Specifications

  • Pressure Dew Point (F): -40
  • Electrical Requirements: 460V/3Ph/60Hz
  • Maximum Flow Rate (cfm): 500
  • Brand: Airtek
  • Optional Accessories: Pre and After Filtration
  • Connection Type: 2" NPT
  • Maximum Flow Rate: 850 m3/hour
  • Maximum Inlet Pressure Rating: 100 psi
  • Maximum Operating Pressure: 150 psi
  • Minimum Operating Pressure: 80 psi
  • Maximum Operating Temperature: 120 °F
  • Minimum Operating Temperature: 50 °F
  • Maximum Ambient Temperature: 120 °F
  • Minimum Ambient Temperature: 40 °F
  • Purge Pressure Rate: 35
  • Weight: 2060 lb
  • Width: 50 inch
  • Depth: 27 inch
  • Height: 89 inch
  • Compatible Prefilter: JC0625-C
  • Compatible After Filter: JC0625-FH
  • Compatible Prefilter Element: JE-CC0625
  • Compatible After Filter Element: JE-FC0625-HT
  • Installed Condensate Drain Type: Timed Solenoid Drain
  • Product Type: Compressed Air – Desiccant, Heated
Safety Warning

Item Information

Compressed air is polluted with dirt particles, water, oil, oil vapor, and condensate.  These contaminants result in high maintenance costs, premature wear, spoiled products and the failure of control systems.

A Parker Airtek TWP Series Externally Heated Desiccant Air Dryer will effectively remove contaminants such as dirt, water, and oil. The traditional adsorption principle used in this design is simple, robust and flexible. Continuous drying is accomplished by the operation of two desiccant towers.

Compressed air is dried through one tower while the other desiccant tower is being regenerated. The regeneration heating cycle of desiccant is accomplished using a dry air purge flow heated by an external electric heater. The regeneration cooling cycle is performed using the same flow of dry compressed air taken from the desiccant air dryer outlet to ensure continuous dewpoint performance.

Features/Benefits
• Flow rate starting at 200 scfm (340 m3/hr)
• Delivered air quality is in accordance with ISO 8573.1: 2001, the international standard for compressed air quality.
• Pressure dewpoints of -100°F (-70°C) & -40°F (-40°C) (ISO 8573.1: 2001 Classes 1 & 2) are available.
• Parker Airtek pre- and after compressed air filters - Standard
• PowerLoc Energy Management System* - Standard
• Low-wattage high incoloy sheathed heater for efficient regeneration
• High-efficiency, quiet running regenerative (up to 3000 scfm) or centrifugal blowers (4000 scfm and larger)
• Parker non-lubricated full-flow angle seat valves, which carry a FIVE YEAR VALVE WARRANTY, are standard on dryers up to 800 scfm.
• High performance, actuated butterfly switching valves, which carry a FIVE YEAR VALVE WARRANTY, are standard on dryers 1000 scfm and larger.
• Insulated tower, heater and purge lines increase dryer performance and efficiency by reducing radiant heat loss plus keeps the unit with the safety parameters set forth by OSHA.
• Easy to use Control Center affords superior dryer control along with digital telemetry for remote analysis of performance.
• Custom filter packaging*
• 7” HMI, Allen-Bradley® PLC
• Flash drive port for transferring data log
• Serial communications port (optional)
• Emergency stop and standby mode
• Automatic data logging 24/7, 365 days of all
operational information

*Optional equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031