OBSOLETE: Flexible Polyurethane Tubing - U/UM Series | #U-21-RED-1000


LOADING IMAGES
U-21-RED-1000

OBSOLETE: Flexible Polyurethane Tubing - U/UM Series | #U-21-RED-1000 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Tube O.D. (mm): 3.2
  • Tube I.D. (inch): 1/16
  • Color: Red
  • Standard Pack Qty (ft): 1000
  • Tube O.D. (inch): 1/8
  • Application: Instrumentation, Pneumatics, Machine Tools, Robotics, Vacuum
  • Tube Inside Diameter: 1/16 inch, 1.6 mm
  • Tube Outside Diameter: 1/8 inch, 3.175 mm, 3.2 mm
  • Maximum Operating Pressure: 125 psi, 8.6 bar
  • Minimum Burst Pressure: 375 psi, 25.9 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: Fast & Tite®, TrueSeal™, Par-Barb®
  • Media: Air, Water
  • Weight: n/a
  • Color: Red
  • Tube Material: Polyurethane
  • Size: 1/8 inch
  • Length per Package: 30.5 m, 1000 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Polyurethane tubing is tough, highly kink resistant and more flexible than other rubber or thermoplastic tubing. Polyurethane tubing is commonly used in low pressure pneumatic applications.  Its extreme flexibility allows for tight routing without collapse or kinking. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing.  It is supplied in multiple transparent and opaque colors for system color coding.

Markets:  
• Industrial Pneumatics
• Robotics
• Pneumatic Controls
• General Purpose Instrumentation

Features:
• Extreme flexibility and kink resistance
• Excellent abrasion and wear resistance reduces tubing replacement
• Polyether based polyurethane provides excellent hydrolytic stability, ensuring it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings
• 90 to 95 Shore A durometer

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment

Technical Specifications:
• Available in fractional inch and metric sizes
• Qualified with Parker Fluid System Connectors Division (See Catalog CAT. 4660 or Catalog CAT. 3501E USA for specific fittings)
• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart
• Opaque colors are available in black, blue, gray, green, orange, red, white and yellow; transparent colors include blue, green, orange red and yellow.
• Working and burst pressures rated at 73°F /23°C
• Select sizes available in 100 ft EZ Box

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563