Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-078GN-0SW


LOADING IMAGES
ULAC-078G-N-000-SW
Click to View CAD Model

Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-078GN-0SW

ULAC-078G Air Oil Cooler with AC Motor


Technical Specifications

  • Bypass Options: None
  • Switch Option: 0
  • Motor Type: Three Phase, 208-230/460V 60 Hz
  • Size: ULAC-078G
  • Flow Rate: 132 gal/min, 499.6 L/min
  • Maximum Cooling Capacity: 192 HP, 143.9 kW
  • Motor Type: 3
  • Frequency: 60 Hz
  • Input Voltage: 208-230/460 VAC
  • Height: 41.4 inch, 1051.6 mm
  • Length: 40.2 inch, 1021.1 mm
  • Width: 30.9 inch, 784.9 mm
  • Port Size: 1-1/2 inch (#24)
  • Connection Thread Size: 1-7/8"-12 inch
  • Specifications Met: UL, CSA and CE Available on Motor
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 5.0 HP
  • Weight: 434 lb, 196.8 kg
  • Noise Level: 92 dBA
Safety Warning

Item Information

Air Oil Cooler with AC Motor, Size 078G, Three Phase, 208-230/460V 60 Hz, No Thermal Switch, No bypass

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492