ULDC-011-B-120SW - DC Motor Cooler, Mobile Air Oil Cooler, Hydraulic Compact Cooling System | Parker

Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-011-B-120SW

Click to View CAD Model
ULDC-011-B-120-SW

Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-011-B-120SW

ULDC-011 Air Oil Cooler with DC Motor


Technical Specifications

  • Bypass Options: No Bypass
  • Motor Type: 24 VDC
  • Thermoswitch: 120°F
  • Size: ULDC-011
  • Flow Rate: 39.6 gal/min, 149.9 L/min
  • Maximum Cooling Capacity: 15.7 HP, 11.7 kW
  • Input Voltage: 24 VDC
  • Height: 15.6 inch, 381 mm
  • Length: 15.7 inch, 381 mm
  • Width: 8.5 inch, 215.9 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Specifications Met: n/a
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 0.34 kW
  • Weight: 26 lb, 12 kg
  • Noise Level: 75 dBA
Safety Warning

Item Information

Air Oil Cooler with DC Motor, Size 011, 24 VDC, 120F thermal switch, No bypass

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

10711 North Second Street

Machesney Park, IL 61115

United States

Phone

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399